Dual High-Current Buck Converters and Dual Linear Regulator Evaluation Module

(ACTIVE) LP87321Q1EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The LP87321Q1EVM demonstrates the integrated circuit LP87332E-Q1 from Texas Instruments. The LP87332E-Q1 has two high-performance step-down converters and two LDOs, designed to meet the power management requirements of the latest applications processors in automotive applications. The LP87332E-Q1 is capable of driving up to 3A+3A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.

Features
  • Software Controller
  • USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
  • Versatile GUI:  Output current measurement and status indicators
  • Console application allows running scripts. Application can execute user specified scripts.
  • Convenient test points for all I/O’s

What's Included

  • AE1450-ND Cable


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

LP87321Q1EVM:
Dual High-Current Buck Converters and Dual Linear Regulator Evaluation Module

$199.00(USD)




Pricing may vary.



ACTIVE

LP873X3-EVM-GUI:
LP873x3 EVM Software

Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1494 22 Jun 2017 235

Software (1)


TI Devices (2)

Part Number Name Product Family
LP87322E-Q1  Dual Buck Converters and Dual Linear Regulators for TDA3x Processors  Power Management 
LP87332B-Q1  Dual High-Current Buck Converters and Dual Linear Regulators  Power Management 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki