LP873222-Q1 Dual High-Current Buck Converters and Dual Linear Regulator Evaluation Module

(ACTIVE) LP87323Q1EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The LP87323Q1EVM demonstrates the integrated circuit LP873222-Q1 from Texas Instruments. The LP873222-Q1 has two high-performance step-down converters and two LDOs, designed to meet the power management requirements of the latest applications processors in automotive applications. The LP873222-Q1 is capable of driving up to 2A+2A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.

Features
  • Software Controller
  • USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
  • Versatile GUI:  Output current measurement and status indicators
  • Console application allows running scripts. Application can execute user specified scripts.
  • Convenient test points for all I/O's

What's Included

  • AE1450-ND Cable


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

LP87323Q1EVM:
LP873222-Q1 Dual High-Current Buck Converters and Dual Linear Regulator Evaluation Module

$199.00(USD)




Pricing may vary.



ACTIVE

LP873X3-EVM-GUI:
LP873x3 EVM Software

Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1494 22 Jun 2017 348

Software (1)


TI Devices (1)

Part Number Name Product Family
LP873222-Q1  Dual High-Current Buck Converters and Lnr Regulators  Power Management 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs