LSF010XEVM-001: Bi-Directional Multi-Voltage Level Translator Evaluation Module

(ACTIVE) LSF010XEVM-001

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LSFEVM contains 4 of the LSF devices, 1bit LSF0101, 2 bit LSF0102, 4 bit LSF0204, and 8 bit LSF0108.

There are 4 boards that can easily be broken apart and plugged into a prototype board with 600ml DIP header spacing. These boards can be plugged into any of the shelf prototype board or any custom test board set up with the 600ml spacing.

The boards allow for easy set up and testing showing the ability of the LSF devices to translate (from and to) any voltage between 1 and 5.5V.

 

Features
  • Includes four LSF devices
  • Can be separated for single part testing
  • Plugs into any off the shelf prototype board


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

LSF010XEVM-001:
LSF010XEVM-001: Bi-Directional Multi-Voltage Level Translator Evaluation Module

$19.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1688 04 Feb 2016
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 94 12 Mar 2015 888
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 950 29 Jun 2015 920

TI Devices (6)

Part Number Name Product Family
LSF0101  Single Bi-Directional Multi-Voltage Level Translator   Voltage Level Translation 
LSF0102  Dual Bidirectional Multi-Voltage Level Translator   Voltage Level Translation 
LSF0108  Octal Bidirectional Multi-Voltage-Level Translator  Voltage Level Translation 
LSF0108-Q1  Automotive 8-Channel Bidirectional Multi-Voltage-Level Translator  Voltage Level Translation 
LSF0204  4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain & Push- Pull   Voltage Level Translation 
LSF0204D  4-Bit Bidirectional Multi-Voltage Level Translator for Open-Drain & Push-Pull   Voltage Level Translation 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Blogs

Wikis

Visit the TI Wiki