Stellaris® AC Induction Motor Module Status: ACTIVE

MDL-ACIM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® Alternating Current Induction Motor Control Module (MDL-ACIM) is a rapid-time-to-market module solution that offers OEMs the capability of quickly adding AC induction motion control capability to any application. Combining the strength and flexibility of Luminary Micro's Stellaris microcontrollers with Fairchild Semiconductor's power modules creates an advanced ACIM motor control solution that has been carefully engineered for performance, cost, and flexibility. AC induction motors are particularly suited for use in major home appliances and white goods (refrigerators, dishwashers, washing machines, and dryers), residential and light commercial HVAC systems, and three-phase industrial motor drives.

Features

The MDL-ACIM contains Luminary Micro’s new feature-rich Stellaris LM3S818 microcontroller designed for motion control applications and Fairchild Semiconductor’s FSBS10CH60 power module. The MDL-ACIM takes advantage of the integrated features of the Stellaris microcontroller and the processing power of the ARM® Cortex™-M3 core to implement energy-efficient, space vector modulation control.

The MDL-ACIM includes the following product features:

  • Advanced motor control for three-phase and single-phase AC induction motors
  • Accelerated integration process through a flexible platform
  • Dynamic braking circuit
  • Active in-rush control circuit
  • Easily change line filter, bus capacitors, and JTAG interface
  • Includes code for main control algorithms including space-vector modulation and sine control
  • Accurate current sensing using split low-side current sensing
  • Several isolated control input options including:
    • Virtual COM port through integrated USB port
    • Logic-level serial port
    • Speed potentiometer and mode switch
    • Speed and position monitoring using quadrature encoder/tachometer input
  • Electrically isolated JTAG port for software debugging
  • Bootloader for firmware upgrades over serial port

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MDL-ACIM:
Stellaris® AC Induction Motor Module


ACTIVE $239.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4170 10 Jan 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 214 22 Feb 2008 0
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 1391 08 Dec 2009 0
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® AC Induction Motor Reference Design Kit  RDK-ACIM  Hardware Reference Designs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-ACIM Firmware Development Package  SW-RDK-ACIM  Application Software 
RDK-ACIM GUI  SW-RDK-ACIM-GUI  Application Software 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number