10-pin to 20-pin JTAG Adapter Module Status: ACTIVE

MDL-ADA2

Description/Features

Technical Documents

Support & Community

Order Now



Description

The convenient MDL-ADA2 is a 10-pin to 20-pin JTAG Adapter Module with flexible cable that is designed to convert between the new ARM mini-JTAG connector (10-pin) and the standard ARM JTAG connector (20-pin). With the included flexible 10-pin cable, it can easily connect to small modules using the 10-pin mini-JTAG connector in nearly any orientation.

Features

The MDL-ADA2 ships ready-to-use with the following features:

  • Board with 20-pin standard ARM JTAG header socket and 10-pin ARM mini-JTAG socket
  • Convenient reset button for JTAG reset
  • Flexible cable for 10-pin to 10-pin connectivity in any orientation

Module Contents

The MDL-ADA2 ships as a circuit board and flexible 10-pin cable only.


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MDL-ADA2:
10-pin to 20-pin JTAG Adapter Module


ACTIVE $20.00  
Contact a Distributor  
Support and Community

Customer Tags Help

Most Popular Tags for MDL-ADA2:

View All Tags