Stellaris® Brushed DC (BDC) Motor Module Status: ACTIVE

MDL-BDC

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View MDL_BDC

The Stellaris® Brushed DC Motor Control Module with CAN (MDL-BDC) offers a variable speed control for 12 V brushed DC motors at up to 40 A continuous current. The motor control module includes high performance Controller Area Network (CAN) connectivity and a rich set of control options and sensor interfaces, including analog and quadrature encoder interfaces. The high-frequency PWM on the BDC module enables DC motors to run smoothly and quietly over a wide speed range. The module uses highly optimized software and a powerful 32-bit Stellaris microcontroller to implement open-loop speed control as well as closed-loop control of speed, position, or motor current.

Features

The MDL-BDC includes the following product features:

  • Quiet control of brushed DC motors
    • 15 kHz PWM frequency
  • Two options for Speed control
    • Industry-standard R-C servo type (PWM) interface
    • Controller Area Network (CAN) interface
  • CAN communication
    • Full configurability of module options
    • Real-time monitoring of current, voltage, speed, and other parameters
    • Load firmware over CAN
  • Motor brake/coast selector
  • Limit switch inputs for forward and reverse directions
  • Status LED indicates Run, Direction, and Fault conditions
  • Quadrature encoder input (QEI) and analog input
  • Color-coded screw terminals for all power wiring
  • Easy to customize using tools supporting the MDL-BDC from Keil, IAR, Code Sourcery, or Code Red (using a Stellaris evaluation kit or preferred ARM® Cortex™-M3 debugger)

Get software updates


Order Now
Part Number Texas Instruments Status Price (US$)

FRC2011_JAGUARFIRMWARE:
FRC2011 Jaguar Firmware for MDL-BDC24 and MDL-BDC Jaguar Controllers


ACTIVE Free  

MDL-BDC:
Stellaris® Brushed DC (BDC) Motor Module

ACTIVE  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4218 10 Jan 2012
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 510 05 Jan 2012 3,043
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 562 09 Feb 2010 1,088
PDF 1096 08 Feb 2010 2,039
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 530 08 Feb 2010 396
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® Brushed DC (BDC) Motor Reference Design Kit  RDK-BDC  Hardware Reference Designs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-BDC Firmware Development Package  SW-RDK-BDC  Application Software 
Support and Community

Customer Tags Help

Most Popular Tags for MDL-BDC:

View All Tags