Stellaris® Brushed DC Motor Control Module with CAN (MDL-BDC24) Status: ACTIVE

MDL-BDC24

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® Brushed DC Motor Control Module with CAN (MDL-BDC24) improves on the highly successful MDL-BDC design by providing variable speed control for both 12 V and 24 V brushed DC motors at up to 40 A continuous current, while adding a new RS232-based serial control input that also functions as a serial-to-CAN bridge. The MDL-BDC24 includes a rich set of sensor interfaces, connectivity, and control options, including analog and quadrature encoder interfaces, high performance Controller Area Network (CAN) interfaces, and an RS232 port. The module uses highly optimized software and a powerful 32-bit Stellaris® microcontroller to implement open-loop voltage control as well as closed-loop control of speed, position, or motor current. The H-bridge on the MDL-BDC24 is run at high-frequency through the MCU's integrated PWM interface and enables DC motors to run smoothly and quietly over a wide speed range.

Features

The MDL-BDC24 ships as a ready-to-run, yet customizable, module with the following features:

  • Quiet control of brushed DC motors
    • 15 kHz H-bridge frequency
    • Synchronous Rectification
  • Three options for open-loop voltage control
    • Industry-standard R-C servo type (PWM) interface
    • Controller Area Network (CAN) interface
    • RS232 serial interface
  • Two options for closed-loop, speed, position, or current control
    • Controller Area Network (CAN) interface
    • RS232 serial interface
  • CAN communication
    • Full configurability of module options
    • Real-time monitoring of current, voltage, speed, and other parameters
    • Load firmware over RS232/CAN
  • RS232 serial communication
    • Bridges an RS232-enabled device to the CAN
    • Directly interfaces to a PC serial port or National Instruments cRIO
  • Limit switch inputs for forward and reverse directions
  • Firmware features
    • Full configurability of closed-loop module parameters
    • Real-time monitoring of sensor data including motor current, encoder position or speed, and limit switch state
  • Status LED indicates run, direction, and fault conditions
  • Motor brake/coast selector
  • Quadrature encoder input (QEI) and analog input
  • Color-coded screw terminals for all power wiring
  • Easy to customize using tools supporting the MDL-BDC24 from Keil, IAR, Code Sourcery, or Code Red (using a Stellaris evaluation kit or preferred ARM® Cortex™-M3 debugger)

Module Contents

The MDL-BDC24 ships with the motor control module encased in plastic. For a complete, open-tooled reference design kit, including motor, cables, and CD containing design files, quickstart, and firmware development package, see the Stellaris® RDK-BDC24. (Coming January 2010)


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

BDC-COMM-92.EXE:
BDC-COMM-92 for Jaguar Motor Controllers


Not Available ACTIVE  

MDL-BDC24:
Stellaris® Brushed DC Motor Control Module with CAN (MDL-BDC24)


ACTIVE $109.00  

MDL-BDC24-B:
Stellaris(R) Brushed DC Motor Control Module with CAN (MDL-BDC24)

Not Available ACTIVE  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4218 10 Jan 2012
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 510 05 Jan 2012 2,934
User Guides (4)
Title Abstract Type Size (KB) Date Views
PDF 744 05 Jan 2012 1,728
PDF 421 05 Jan 2012 1,999
PDF 907 05 Jan 2012 2,735
PDF 697 07 Jan 2011 2,735
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 393 26 Mar 2010 773
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 104 07 Jan 2011 602
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® Brushed DC Motor Control Module with CAN Reference Design Kit  RDK-BDC24  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-BDC24 Rev B Hardware Design Package  HW-RDK-BDC24  Application Software 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S2616  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

Most Popular Tags for MDL-BDC24:

View All Tags