Stellaris® Brushless DC (BLDC) Motor Reference Design Kit Status: ACTIVE

MDL-BLDC

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® Brushless DC (BLDC) Motor Control Module (MDL-BLDC) is a four-quadrant controller for three-phase brushless DC motors rated at up to 36 V, 500 W, and 60,000 RPM. Key features of the RDK include complete CAN and Ethernet network interfaces, a powerful 32-bit Stellaris microcontroller with 256 Kbytes of single-cycle internal flash memory, and embedded software to optimally control a wide range of motors in diverse applications. The BLDC Motor Control module is a single board product provided in volume quantities, ready to integrate directly into your BLDC motor applications.

The BLDC Motor Control module centers around a Stellaris LM3S8971 microcontroller which handles all PWM synthesis, position, and analog sensing as well as Ethernet and CAN networking. Only a few additional power ICs are necessary to complete the design. The entire circuit is built on a simple two-layer printed circuit board. The design includes an on-board braking circuit, optional power-managed fan for forced-air cooling, analog and digital control inputs, and screw terminals for all power and signal wiring. Interrupt-driven embedded software provides four quadrant operation for precise motor control using Hall effect, quadrature, or sensorless operation modes.

Features

The MDL-BLDC contains the feature-rich Stellaris LM3S8971 microcontroller with Ethernet and CAN. The MDL-BLDC takes advantage of the integrated features of the Stellaris microcontroller and the processing power of the ARM® Cortex™-M3 core to optimally control a wide range of brushless DC motors in diverse applications.

The MDL-BLDC includes the following product features:

  • Advanced motor control for three-phase brushless DC motors
  • Four quadrant operation
  • Hall Effect, Quadrature, and Sensorless operation modes
  • On-board braking circuit
  • Incremental quadrature encoder input
  • Analog and digital control inputs
  • Test mode push-button
  • Status LEDs indicate Power, Run, and Fault conditions
  • Optional power-managed fan for forced-air cooling
  • Screw terminals for all power and signal wiring
  • JTAG/SWD port for software debugging

Get software updates


Order Now
Part Number Status Price (US$)

MDL-BLDC:
Stellaris® Brushless DC (BLDC) Motor Reference Design Kit

ACTIVE $149.00  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4819 18 Nov 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 320 02 Feb 2009 0
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 807 08 Dec 2009 0
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Brushless DC (BLDC) Motor RDK  RDK-BLDC  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-BLDC Firmware Development Package  SW-RDK-BLDC  Application Software 
RDK-BLDC GUI  SW-RDK-BLDC-GUI  Application Software 
Support and Community

Customer Tags Help

Most Popular Tags for MDL-BLDC:

View All Tags