Stellaris® Ethernet-enabled Intelligent Display Module with PoE (MDL-IDM) Status: ACTIVE

MDL-IDM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The compact Stellaris® Intelligent Display Module (MDL-IDM) offers a complete graphical touch-screen user interface solution for control, automation, and instrumentation applications. Featuring Power-over-Ethernet (PoE), the Stellaris IDM offers a simple method to produce intelligent terminals that can be simultaneously powered and network-connected by a single CAT5 Ethernet cable. Alternatively, the module can be powered with a standard 24V AC power supply. The MDL-IDM module also features additional serial connectivity options for easy implementation as a Human Machine Interface (HMI) touch display panel in an embedded control device. The MDL-IDM is the first display module available with efficient performance and robust integration of an ARM® Cortex™-M3 microcontroller.

Features

The MDL-IDM features the following:

  • Bright QVGA LCD touch-screen display
    • 2.8" QVGA 240 x 320 pixels
    • 16-bit color
    • White LED backlight
    • Resistive touch panel
  • Ethernet and Serial connectivity options
    • 10/100 Ethernet with Auto MDI/MDIX and Traffic /Link indicator LED
    • Header provides TXD and RXD signals
    • RS232 signal levels
    • Default 115.2k,8,n,1 operation
  • High performance and memory
    • 32-bit ARM® Cortex™-M3 core
    • 256 KB Main Flash memory, 64 KB SRAM
    • microSD slot (typically 1 GB storage)
  • Flexible power supply options
    • Power over Ethernet (IEEE 802.3af compliant)
    • 24V DC power jack
    • 5V DC terminals
  • Easy to customize - full source code and design files including..
    • Example applications included
    • Develop using tools from Keil, IAR, Code
    • Sourcery, Code Red and GCC
    • Supported by Stellaris Graphics Library
    • and StellarisWare® Peripheral Driver Library
  • Additional Peripherals
    • Four analog measurement inputs
    • One relay output (1 form C / SPDT contacts)
    • Compact size simplifies system integration

Get software updates


Order Now
Part Number Texas Instruments Status Price (US$)

MDL-IDM:
Stellaris® Ethernet-enabled Intelligent Display Module with PoE (MDL-IDM)


ACTIVE $199.00  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4475 18 Nov 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 347 09 Jul 2009 1,451
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 22 10 Dec 2009 485
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 137 01 Dec 2011 1,023
PDF 118 07 Jul 2009 1,063
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® Ethernet-enabled Intelligent Display Module with PoE RDK  RDK-IDM  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-IDM Firmware Development Package  SW-RDK-IDM  Application Software 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number