Stellaris® Intelligent Display Module with 3.5" Landscape Display (MDL-IDM-L35) Status: ACTIVE

MDL-IDM-L35

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® 3.5-inch Landscape Intelligent Display Module (MDL-IDM-L35) offers a complete, open-tool graphical touch-screen user interface design solution for control, automation, and instrumentation applications. Based on the feature-rich Stellaris LM3S1958 microcontroller, the new intelligent display module combines a complete 3.5-inch QVGA landscape-oriented touch-screen user interface with several serial, digital, and analog connectivity options for easy implementation as a Human Machine Interface (HMI) touch display panel in an embedded control device. Software development for the RDK-IDM-L35 is simplified by using Luminary Micro's comprehensive StellarisWare® Peripheral Library and Graphics Library in conjunction with ARM development tools from ARM tools partners.

Features

The MDL-IDM-L35 ships as a software-customizable module with the following features:

  • Bright QVGA LCD touch-screen display
    • 3.5" QVGA 320 x 240 pixels
    • 262K colors
    • White LED backlight
    • Resistive touch panel
  • Serial connectivity options
    • RS232 serial port with RS232 signal levels
    • UART serial port with TTL signal levels
  • High performance and memory
    • Built around a Stellaris LM3S1958 microcontroller
    • 32-bit ARM® Cortex™-M3 core
    • 256 KB Main Flash memory, 64 KB SRAM
    • microSD slot (typically 1-2 GB storage)
  • Flexible power supply options
    • 5 V power supply with DC regulator that generates 3.3 V for powering the board
  • Easy to customize - full source code and design files including:
    • Schematics and BOM
    • Gerber files
    • Example applications included
  • Develop using development tools from Keil, IAR, Code Sourcery, Code Red Technologies, and GCC
    • Supported by Stellaris Graphics Library
    • Supported by Stellaris Peripheral Driver Library

Get software updates


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MDL-IDM-L35:
Stellaris® Intelligent Display Module with 3.5" Landscape Display (MDL-IDM-L35)


ACTIVE $185.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4085 18 Nov 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 435 03 Nov 2008 1,139
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 152 08 Dec 2009 415
PDF 282 07 Jul 2009 761
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® 3.5-inch Landscape Intelligent Display Module RDK  RDK-IDM-L35  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-IDM-L35 Firmware Development Package  SW-RDK-IDM-L35  Application Software 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number