Stellaris® PoE Intelligent Display Status: ACTIVE

MDL-IDM28

Description/Features

Technical Documents

Support & Community

Order Now



Description

Featuring a 2.8" QVGA 16-bit color LCD resistive touch panel display , the compact Stellaris® MDL-IDM28 Intelligent Display Module offers a complete graphical Human Machine Interface (HMI) control panel in control, automation, and instrumentation applications. Taking full advantage of the vast connectivity features included in the integrated Stellaris LM3S6918 microcontroller, the MDL-IDM28 offers full 10/100 Ethernet connectivity, which can serve as a standard system network connection for monitoring and control and as a reprogramming interface to update module firmware in the field. In addition to the 256K of single-cycle Flash memory and 64K of single-cycle SRAM available within the integrated LM3S6918 microcontroller, the Intelligent Display Module also includes a 168K of display buffer memory, an SD Card interface, additional serial connectivity options, an audio transducer, a relay output, and four analog measurement inputs. Also, the MDL-IDM28 can be powered with a standard 24 V DC power supply or through 5 V DC terminals.

Features

The MDL-IDM features the following:

  • Bright QVGA LCD touch-screen display
    • 2.8" QVGA 240 x 320 pixels
    • 16-bit color
    • White LED backlight
    • Resistive touch panel
  • Ethernet and Serial connectivity options
    • 10/100 Ethernet with Auto MDI/MDIX and Traffic /Link indicator LED
    • Header provides TXD and RXD signals
    • RS232 signal levels
    • Default 115.2k,8,n,1 operation
  • High performance and memory
    • 32-bit ARM® Cortex™-M3 core
    • 256 KB Main Flash memory, 64 KB SRAM
    • microSD slot (typically 1 GB storage)
  • Flexible power supply options
    • Power over Ethernet (IEEE 802.3af compliant)
    • 24V DC power jack
    • 5V DC terminals
  • Easy to customize - full source code and design files including..
    • Example applications included
    • Develop using tools from Keil, IAR, Code
    • Sourcery, Code Red and GCC
    • Supported by Stellaris Graphics Library
    • and StellarisWare® Peripheral Driver Library
  • Additional Peripherals
    • Four analog measurement inputs
    • One relay output (1 form C / SPDT contacts)
  • Compact size simplifies system integration

Get software updates


Order Now
Part Number Texas Instruments Status Price (US$)

MDL-IDM28:
Stellaris® PoE Intelligent Display


ACTIVE $185.00  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4475 18 Nov 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 347 09 Jul 2009 874
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 22 10 Dec 2009 217
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 137 01 Dec 2011 366
PDF 118 07 Jul 2009 660
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® Ethernet-enabled Intelligent Display Module with PoE RDK  RDK-IDM  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-IDM Firmware Development Package  SW-RDK-IDM  Application Software 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number