Stellaris LM3S818 Control Card Module for 3-Phase Brushless DC Motors Status: ACTIVE
MDL-LM3S818CNCD
Description
Overview
The MDL-LM3S818CNCD is a Texas Instruments' (TI) motor controlCARD module designed to operate with TI’s DRV83xx baseboards. It can be purchased with a DRV8312 baseboard as part of the DK-LM3S-DRV8312 development kit to spin 3-phase brushless DC (BLDC) motors using Texas Instruments' (TI) InstaSPIN™-BLDC motor control solution included on this kit’s CD.
The Stellaris LM3S818 microcontroller (MCU) on the MDL-LM3S818CNCD controlCARD is pre-programmed with the necessary firmware in its flash memory to run a simple application for verification of operation and can also be reprogrammed by the customer to operate with other compatible baseboards to control other motors or end-customer applications.
The Stellaris LM3S818-based controlCARD module can be used in the following Texas Instruments' baseboards:
- DRV8312 Rev C and Rev D
- DRV8301HC (High Current 60A) Rev A and DRV8301 (6A) Kit
Features
The MDL-LM3S818CNCD feature set includes:
- Stellaris® 50-MHz ARM® Cortex™-M3 LM3S818 microcontroller
- Pluggable 100-pin DIMM form factor
- Hardware-compatible with other TI DRV baseboards
- Auto-isolation enabling upon debug connection
Contents
The LM3S818 controlCARD module kit contains:
- MDL-LM3S818CNCD controlCARD module
- Stellaris 50-MHz ARM® Cortex™-M3 LM3S818-based microcontroller controlCARD DIMM form-factor module
- Onboard Stellaris In-Circuit Debug Interface (ICDI)
- Cables/Accessories
- USB-miniB to USB-A plug cable (for debug and serial communication)
- 1/2-inch blue jumper wires (for bridging power)
- DK-LM3S-DRV8312 kit CD with:
- Complete documentation
- LM Flash programmer utility for firmware updates
- Crosshairs GUI for monitor and control
- Applicable source code
- Schematics
- Texas Instruments’ Code Composer Studio™ Integrated Development Environment (IDE)