Stellaris® Serial-to-Ethernet Module Status: ACTIVE

MDL-S2E

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View MDL_S2E

The tiny-footprint Stellaris® Serial-to-Ethernet Module (MDL-S2E) offers a complete, ready-to-implement solution designed to add web connectivity to any serial device. The most common application for the MDL-S2E is for augmenting legacy products that only contain a serial port for a configuration or control interface. In addition, newer computers, especially laptop computers, do not necessarily have serial ports, and a serial connection is limited by cable length (typically 10 m). Simply installing a Stellaris® Serial-to-Ethernet Module into the legacy serial device provides many benefits including no major board redesign or software changes, easy sharing on a network other than Ethernet, tiny form-factor for unobtrusive implementation, and 10-meter maximum cable length for serial connections is no longer a limitation.

The MDL-S2E is the first serial-to-Ethernet converter available with a highly integrated ARM® Cortex™-M3 microcontroller with 50 MHz of performance and ample single-cycle, on-chip Flash and SRAM memory for efficient network traffic handling. For maximum space savings, the Stellaris® microcontroller is offered in a small BGA package and integrates the 10/100 Ethernet MAC and PHY on-chip.

Features

The MDL-S2E is a ready-for-production serial-to-Ethernet module with the following features:

  • LM3S6432 in a 10 x 10 mm BGA package for reduced board size
  • 10/100 Mbit Ethernet port
  • Auto MDI/MDIX cross-over correction
  • Traffic and link indicators Serial ports
  • UART ports include RTS/CTS for flow control
  • UART0 has RS232 levels, transceiver runs at up to 230.4 Kbaud
  • UART1 has CMOS/TTL levels, can run at 1.0 Mbaud
  • Software
    • IP configuration with static IP address or DHCP
    • Telnet server for access to serial port (VCP software included)
    • Web server for module configuration
    • UDP responder for device discovery
    • Telnet client for Ethernet-based serial port extender
    • Module supports 5 V and 3.3 V supplies
    • Multiple mounting options
    • JTAG port pads for factory programming

Get software updates


Order Now
Part Number Texas Instruments Status Price (US$)

MDL-S2E:
Stellaris® Serial-to-Ethernet Module


ACTIVE $49.00  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4472 18 Nov 2011
Application Notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   03 Nov 2011 1,700
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 210 24 Sep 2008 1,591
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 218 08 Dec 2009 772
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® Serial-to-Ethernet Reference Design Kit  RDK-S2E  Hardware Reference Designs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-S2E Firmware Development Package  SW-RDK-S2E  Application Software 
Support and Community

Customer Tags Help

Most Popular Tags for MDL-S2E:

View All Tags