Stellaris® Stepper Motor Module Status: ACTIVE

MDL-STEPPER

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® Stepper Motor Control Module (MDL-STEPPER) is a rapid-time-to-market module solution that offers OEMs the capability of quickly adding stepper motion control capability to any application. Combining the strength and flexibility of Luminary Micro's Stellaris microcontrollers with Fairchild Semiconductor's gate drivers and MOSFETs creates an advanced stepper motor control solution that has been carefully engineered for performance, cost, and flexibility. Stepper motors are particularly suited for use in two- and three-axis CNC equipment, sorting and grading equipment, specialized printers and scanners, and factory automation.

Features

The MDL-STEPPER contains the feature-rich Stellaris LM3S617 microcontroller designed for motion control applications and a Fairchild Semiconductor power stage consisting of Fairchild's FAN73832 HVIC Driver and FDMS3672 MOSFET. The MDL-STEPPER takes advantage of the integrated features of the Stellaris microcontroller and the processing power of the ARM® Cortex™-M3 core to implement chopper control without the need for an external step controller or comparator circuits.

The MDL-STEPPER includes the following product features:

  • Software-based chopper control to operate high-torque steppers at high step rates
  • Fast and slow decay modes
  • Full step and half step modes
  • High step rates up to 10,000 steps/sec
  • Programmable holding current
  • Virtual COM port through integrated USB
  • Support for external debugger through standard 20-pin ARM header
  • Easy power and motor connection using pluggable terminal blocks
  • Bootloader for firmware upgrades over serial port

Get software updates


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MDL-STEPPER:
Stellaris® Stepper Motor Module


ACTIVE $169.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4089 10 Jan 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 197 22 Feb 2008 1,100
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 812 08 Dec 2009 345
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris® Stepper Motor Reference Design Kit  RDK-STEPPER  Hardware Reference Designs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
RDK-Stepper Firmware Development Package  SW-RDK-STEPPER  Application Software 
RDK-Stepper GUI  SW-RDK-STEPPER-GUI  Application Software 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number