MSP430x32x Evaluation Kit

(ACTIVE) MSP-EVK430S320

Description & Features

Technical Documents

Support & Community

Order Now



Description

The MSP-EVK430S320 evaluation kit supports the MSP430x32x family of devices and comes with the PMS430E325FZ (UV EPROM) assembled in a socket. The MSP-EVK430S330 evaluation kit supports the MSP430x33x family of devices and comes with the PMS430E337HFD (UV EPROM).

These two evaluation kits are powerful development tools and include much of the hardware and software required to complete your application development. Each EVK (S320 and S330) comes with its own evaluation board.

What's Included
  • Assembler
  • Full documentation on CD ROM
  • Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger, and limited C compiler
  • LCD
  • Linker and limited C compiler
  • MSP-PRGS430 serial programming adapter
  • MSP430 EVK board with UV erasable EPROM
  • PC connector
  • Software

Start developing on the MSP430 platform quickly and easily

Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Order Now
Part Number Buy from Texas Instruments Status RoHS  

MSP-EVK430S320:
MSP430x32x Evaluation Kit


ACTIVE Yes  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 572 04 Apr 2000
PDF 512 14 Mar 2000
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 496 08 Sep 1999 654

Software (5)

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Devices (3)

Part Number Name Product Family
MSP430C323  16-Bit Ultra-Low-Power Microcontroller,8kB ROM, 256B RAM, 14 bit ADC, 84 segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430C325  16-Bit Ultra-Low-Power Microcontroller,16kB ROM, 512B RAM, 14 bit ADC, 84 segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430P325  Mixed Signal Microcontrollers  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number