MSP430F5529 USB LaunchPad Evaluation Kit

(ACTIVE) MSP-EXP430F5529LP

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

Download Design Files

Develop low power, PC-connected applications with integrated Full-speed USB 2.0 (HID/MSC/CDC).  The MSP-EXP430F5529LP LaunchPad is an inexpensive, simple microcontroller development kit for the MSP430F5529 USB microcontroller. It’s an easy way to start developing on the MSP430 MCU, with an on-board emulation for programming and debugging, as well as buttons and LEDs for simple user interface.

Rapid prototyping is a snap, thanks to 40-pin BoosterPack expansion headers, as well as a wide range of available BoosterPack plug-in development board modules. You can quickly add features like wireless, displays, sensors, and much more. You can either design your own BoosterPack, or choose among many already available from TI and elsewhere. The 40-pin interface is compatible with any 20-pin BoosterPack that is compliant with the standard.

The MSP-EXP430F5529LP LaunchPad includes the MSP430F5529 16-bit MCU with 128KB Flash, 8KB RAM, up to 25MHz CPU speed, integrated USB 2.0 PHY, 12-bit analog-to-digital converter (ADC), timers, serial communication (UART, I2C, SPI) and more!

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.

More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.

Download Design Files

Features
  • USB 2.0-enabled MSP430F5529 16-bit MCU
  • Up to 25 MHz
  • 128KB Flash and 8KB RAM
  • 12 Bit SAR ADC
  • Various USB device class examples and embedded software libraries available (CDC, HID, MSC)
  • eZ-FET lite: Open source onboard debugger with application UART
  • One USB connection for emulator and target via the use of an onboard USB hub
  • USB as power source: 5V and 3.3V through a high efficiency DC/DC converter
  • 40 pin LaunchPad standard leveraging the BoosterPack ecosystem

What's Included

  • MSP-EXP430F5529LP LaunchPad
  • Micro USB cable
  • Quick Start Guide


Start developing on MSP platforms quickly and easily

Learn more about MSP430 Ultra-Low Power 16-bit and MSP432 Low-Power + Performance 32-bit MCU development tools and software available to you.

In need of additional performance?

Looking for more speed or the added performance of an ARM® Cortex®-M4F, with the same low power as MSP430 MCUs? Check out the MSP-EXP432P401R High Performance + Low Power LaunchPad.

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

CC3100-ULN2003-F5529-BNDL:
MSP430F5529 LaunchPad + SimpleLink Wi-Fi CC3100 + BOOSTXL-ULN2003 BoosterPack Bundle

$54.99(USD)

Not Available ACTIVE

MSP-EXP430F5529LP:
MSP430F5529 USB LaunchPad Evaluation Kit

$12.99(USD)




Pricing may vary.



ACTIVE

CC3100BOOST-MSP-EXP430F5529LP:
SimpleLink Wi-Fi CC3100 BoosterPack + MSP430F5529 LaunchPad Bundle

$31.00(USD)

Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (3)
Title Abstract Type Size (KB) Date Views
Multiple Files   19 Oct 2015 3,108
PDF 2985 05 Oct 2015 2,172
Multiple Files   26 Jun 2014 1,289
User guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3288 22 Dec 2016 304
PDF 3430 01 Dec 2016 11,067
PDF 2903 20 Jul 2015 16,020
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 10478 25 Sep 2015 8,763
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 313 29 May 2013 1,227
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 4039 13 May 2016 1,777
More literature (4)
Title Abstract Type Size (KB) Date Views
09 Jul 2015
30 Jul 2015
03 Nov 2015
PDF 4459 09 Sep 2013 2,711

Software (1)

Name Part Number Software Type
MSP430 USB Developers Package  MSP430USBDEVPACK  Software Libraries 

Development Tools (2)

Name Part Number Tool Type
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (5)

Name Part Number Tool Type
EM Adapter BoosterPack  BOOST-CCEMADAPTER  Daughter Cards 
MSP430 LaunchPad Value Line Development kit  MSP-EXP430G2  Evaluation Modules & Boards 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 
Sharp ® Memory LCD BoosterPack  430BOOST-SHARP96  Evaluation Modules & Boards 
SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module  CC3100BOOST  Evaluation Modules & Boards 

TI Devices (12)

Part Number Name Product Family
MSP430F5358  MSP430F53xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5359  MSP430F53xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5529  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 
MSP430F5658  MSP430F56xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5659  MSP430F56xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6458  MSP430F64xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6459  MSP430F64xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6459-HIREL  HiRel Mixed Signal Microcontroller  Low Power MCU 
MSP430F6658  MSP430F66x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6659  MSP430F66xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
TPS2041B  Single-Channel Current-Limited Power Distribution Switch  USB Power and Charging Port Controllers 
TUSB2046B  4-Port USB 2.0 12 Mbps USB Hub  USB 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki