MSP-EXP430FR5739 Experimenter Board

(ACTIVE) MSP-EXP430FR5739

Description & Features

Technical Documents

Support & Training

Order Now



Description

Important Note:

The MSP-EXP430FR5739 microcontroller development kit is not supported by the Mac or Linux versions of the Code Composer Studio™ Integrated Development Environment. If you want to work with these operating systems, we suggest you select one of the many other MSP LaunchPads.


The MSP-EXP430FR5739 Experimenter Board is a development platform for the MSP430FR57xx devices. It supports this new generation of MSP430 microcontroller devices with integrated Ferroelectric Random Access Memory (FRAM). The board is compatible with many TI low-power RF wireless evaluation modules such as the CC2520EMK. The Experimenter Board helps designers quickly learn and develop using the new MSP430FR57xx MCUs, which provide the industry's lowest overall power consumption, fast data read /write and unbeatable memory endurance. The MSP-EXP430FR5739 Experimenter Board can help evaluate and drive development for data logging applications, energy harvesting, wireless sensing, automatic metering infrastructure (AMI) and many others.

The MSP430FR5739 device on the experimenter board can be powered and debugged via the integrated ez430 Emulator, or via a TI Flash emulation tool, like the MSP-FET430UIF.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • Integrated MSP430FR5739 :
    • 16KB FRAM / 1KB SRAM
    • 16-Bit RISC Architecture up to 8-MHz
    • 2x Timer_A Blocks, 3x Timer_B Block
    • 1x USCI (UART/SPI/IrDA/I2C ) Blocks, 16Ch 10-Bit ADC12_B, 16Ch Comp_D, 32 I/Os
  • 3 axis accelerometer
  • NTC Thermister
  • 8 Display LED's
  • Footprint for additional through-hole LDR sensor
  • 2 User input Switches
  • Connections
    • Connection to MSP-EXP430F5438
    • Connection to most Wireless Daughter Cards (CCxxxx RF)
  • User Experience
    • Preloaded with out-of-box demo code
    • 4 Modes to test FRAM features:
      • Mode 1 - Max write speed
      • Mode 2 - Flash write speed emulation
      • Mode 3 - Fast sampling with writes using accelerometer
      • Mode 4 - Fast sampling with writes using Thermistor
      • Mode 1 & Mode 2 include ULP option to turn off display & optimize for power management


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

MSP-EXP430FR5739:
MSP-EXP430FR5739 Experimenter Board

$35.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 588 12 Jul 2013 733
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 3331 06 Apr 2017 10,439
PDF 1102 09 Feb 2012 954
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 5481 23 Mar 2016 9,527
More literature (3)
Title Abstract Type Size (KB) Date Views
PDF 1131 04 Dec 2013 239
PDF 320 21 Aug 2012 341
PDF 3859 08 Aug 2011 336

Software (2)


Development Tools (5)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
MSP-TS430RHA40A- 40-pin Target Development Board for MSP430FRxx FRAM MCUs  MSP-TS430RHA40A  Evaluation Modules & Boards 
MSP430 In-System Gang Programmer  MSP-GANG430  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
MSP430FR5739  MSP430FR5739 24 MHz ULP microcontroller with 16 KB FRAM, 1 KB SRAM, 32 IO, 10-bit ADC & comparator  MSP430 ultra-low-power MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki