MSP430 LaunchPad Value Line Development kit Status: ACTIVE

MSP-EXP430G2

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View MSP430 LaunchPad MSP-EXP430G2

LaunchPad now includes support for new & future G2xx Value Line devices. Click here for more information. March 2011.

The MSP-EXP430G2 LaunchPad is an easy-to-use flash programmer and debugging tool that provides everything you need to start developing on MSP430 Value Line devices. It includes a 14-/20-pin DIP socketed target board with integrated emulation to quickly program and debug MSP430 Value Line devices in-system through the Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with no external power supply required due to the MSP430's ultra-low power flash.

The LaunchPad interfaces MSP430 devices to an integrated software environment such as Code Composer Studio Version 4 or IAR Embedded Workbench. These IDEs are free and unrestricted on MSP430 Value Line devices. The LaunchPad supports all MSP430G2xx flash parts in a 14 or 20 pin DIP package (TI package code: N).

The LaunchPad also features on-board programmable LEDs and buttons for custom projects and applications! 10-pin PCB connectors are also provided for attaching additional devices to the LaunchPad.

Community Projects & Support

For the latest information on new LaunchPad projects from TI and the community please check the LaunchPad Wiki.

Features
  • The LaunchPad development board features:
    o 14-/20-pin DIP (N) socket
    o Built-in flash emulation for debugging and programming
    o 2 programmable LEDs
    o 1 power LED
    o 1 programmable button
    o 1 reset button
  • Enables development on any MSP430 Value Line device with 14- or 20-pin DIP (N) packages.
  • The LaunchPad's integrated emulator interface connects flash-based MSP430 Value Line devices to a PC for real-time, in-system programming and debugging via USB.
  • Includes one mini USB cable to interface with a PC.
  • Included MSP430G2xx device features:
    o MSP430G2211IN14 - 2kB Flash, 128B RAM, 10 GPIO, 1x 16-bit timer, WDT, BOR, Comparator A+
    o MSP430G2231IN14 - 2kB Flash, 128B RAM, 10 GPIO, 1x 16-bit timer, WDT, BOR, 1x USI (I2C/SPI) 8ch 10-bit ADC
    o Included MSP430G2xx devices feature preloaded sample programs.
  • Free downloadable versions of IAR Kickstart and Code Composer Studio Ver 4 integrated development environments are available and include an assembler, linker, simulator, source-level debugger, and C-compiler. These free IDEs are unrestricted on MSP430 Value Line devices.
  • RoHS compliant

What's Included
  • 10-pin PCB Connector (2 male/2 female)
  • 32kHz crystal
  • LaunchPad Development board (MSP-EXP430G2)
  • LaunchPad sticker
  • MSP430G2211IN14 flash device (preloaded with sample program)
  • MSP430G2231IN14 flash device (preloaded with sample program)
  • Mini USB cable
  • QuickStart Guide

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MSP-EXP430G2:
MSP430 LaunchPad Value Line Development kit


ACTIVE $4.30  
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   11 Mar 2011 5,107
User Guides (4)
Title Abstract Type Size (KB) Date Views
PDF 1341 06 Mar 2012 16,337
PDF 6858 19 Dec 2011 43,271
PDF 808 28 Nov 2011 13,289
PDF 642 30 Sep 2011 10,554
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1061 18 Jun 2010 3,139
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 2175 05 Mar 2012 2,335
PDF 2656 19 Dec 2011 6,754
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430 14-Pin Target Board  MSP-TS430PW14  Development Boards/EVMs 
MSP430 14-Pin Target Board and USB Programmer  MSP-FET430U14  Development Boards/EVMs 
MSP430 Capacitive Touch BoosterPack  430BOOST-SENSE1  Development Boards/EVMs 
MSP430 USB Stick Development Tool  EZ430-F2013  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430Ware  MSP430WARE  Other 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430G2001  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2001-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2101  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2101-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2111  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2111-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2121  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2121-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2131  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2131-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2201  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2201-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2211  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2211-Q1  MSP430G2x01-Q1, MSP430G2x11-Q1 Automotive Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2221  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2221-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2231  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430G2231-Q1  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
MSP430, LaunchPad, MSP430 Tools 21 May 2012 12:00 AM 987,670

Search Embedded Processors Wiki

Customer Tags Help

Most Popular Tags for MSP-EXP430G2:

View All Tags