MSP430F12X/F11X2/F12X2 Flash Emulation Tool
(OBSOLETE) MSP-FET430P120
Description
The MSP-FET430P120 is a powerful tool that includes the hardware and software required to complete much of your application development work. The Flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 Flash is extermely low power, no external power supply is required.
The tool has an integrated sofware environment and connects directly to the PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the flash parts in the MSP430F11x1/ MSP430F12x / MSP430F11x2 / MSP430F12x2 product families.
What's Included
- 2 F1232 flash devices
- 2 MSP430F123 flash devices
- FET to PC adapter
- Full documentation on CD ROM
- Header pinouts for prototyping
- Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger, and limited C compiler
- LED indicator
- MSP430F12x FET development board with ZIF socket
Start developing on the MSP430 platform quickly and easily
Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Cart