MSP430F41X Flash Emulation Tool Status: ACTIVE

MSP-FET430P410

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View MSP-FET430P410 Graphic

The MSP-FET430P410 is a powerful tool that includes the hardware and software required to complete much of your application development work. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is extremely low power, no external power supply is required.

The tool has an integrated software environment and connects directly to the PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the flash parts in the MSP430F412 and MSP430F413 product families.

What's Included
  • 2 MSP430F413 flash devices
  • FET to PC adapter
  • Full documentation on CD ROM
  • Header pinouts for prototyping
  • Integrated IAR Kickstart user interface which includes an assembler, linker, simulator, source-level debugger, and limited C compiler
  • LED indicator
  • MSP430F412/3 FET development board with ZIF socket
Order Now
Part Number Status Price (US$)

MSP-FET430P410:
MSP430F41X Flash Emulation Tool

ACTIVE  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 6858 19 Dec 2011 43,296
PDF 808 28 Nov 2011 13,270
PDF 642 30 Sep 2011 10,526
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430Ware  MSP430WARE  Other 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number