MSP430L092 14-Pin Socket Target Board and USB Programmer
(ACTIVE) MSP-FET430U092
Description
The MSP-FET430U092 is a powerful flash emulation tool (FET) that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430L092) and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The memory can be erased and programmed in seconds with only a few keystrokes.
The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The included MSP-TS430L092 development board supports the MSP430L092 device in a 14-pin TSSOP package (TI package code: PW).
The 14-pin socket target board (MSP-TS430L092) is also available standalone without the additional debugging interface.
The active cable board translates 3V power and JTAG signals from the (MSP-FET430UIF down to 1.5V level for the MSP-TS430L092 board. Connecting these two boards allows for a transparent interface to debug your 0.9V MSP430L092 application from the supported IDEs.
For more information on the MSP430x09x family, see TI.com/lowvoltagewiki
What's Included:
- Development board with 14-pin TSSOP (PW) ZIF socket (MSP-TS430L092)
- MSP430L092 Active cable voltage translator board
- JTAG Header cable
- One MSP430L092SPW device
- Mini-JTAG cable
- USB Cable
- USB debugging interface (MSP-FET430UIF)
The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.
Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.
Features
- USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
- Technical specifications:
- Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
- Supports JTAG Security Fuse blow to protect code
- Supports all MSP430 boards with JTAG header
- Development board (MSP-TS430L092) with a ZIF socket fitting MSP430L092 devices in a 14-pin TSSOP (PW) package includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
- USB cable and a 14-pin conductor cable is provided
- Includes IAR-KICKSTART and Code Composer Essentials
integrated development environments which includes an assembler, linker, simulator, source-level debugger, and code limited C-compiler
Start developing on the MSP430 platform quickly and easily
Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Cart