MSP430 100-Pin Target board and USB Programmer Status: ACTIVE

MSP-FET430U100

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The MSP-FET430U100 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430PZ100) and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U100 development board supports some MSP430 flash parts in a 100-pin LQFP package (TI package code: PZ), except the MSP430F471xx and the MSP430F543x. For the MSP430F471xx, see the MSP-TS430PZ100A development board. For the MSP430F543x, see the MSP-FET430U5x100 development board.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 100-pin LQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping (MSP-TS430PZ100)

What's Included
  • Development board with 100-pin LQFP (PZ) ZIF socket (MSP-TS430PZ100)
  • Eight PCB 1x25-pin headers (four male and four female)
  • JTAG Header cable
  • MSP430 Flash Devices (2): MSP430FG4619IPZ
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 7pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS  

MSP-FET430U100:
MSP430 100-Pin Target board and USB Programmer

$175.00(US$)


Pricing may vary.



ACTIVE PC   Win XP  
Contact a Distributor  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 751 10 May 2013 23,268
PDF 7001 15 Apr 2013 43,724
PDF 838 28 Feb 2013 12,629
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 520 28 Apr 2010 151

Software (10)

Name Part Number Software Type
MSP430Ware  MSP430WARE  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

TI Devices (17)

Part Number Name Product Family
MSP430F435  16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, 12-Bit ADC, USART, 160 Segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4351  16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, USART, 160 Segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F436  16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4361  16-Bit Ultra-Low-Power Microcontroller, 24kB Flash, 1024B RAM, USART, 160 Segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F437  16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4371  16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, USART, 160 Segment LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F447  16-Bit Ultra-Low-Power MCU, 32kB Flash, 1024B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F448  16-Bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs, HW Multiplier, 160 Seg LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F449  16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4783  16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4784  16-Bit Ultra-Low-Power Microcontroller, 48KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4793  16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2.5KB RAM, 3 Sigma-Delta ADCs, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4794  16-Bit Ultra-Low-Power Microcontroller, 60KB Flash, 2KB RAM, 4 Sigma-Delta ADCs, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FG4616  16-Bit Ultra-Low-Power MCU, 92KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FG4617  16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FG4618  16-Bit Ultra-Low-Power MCU, 116KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FG4619  16-Bit Ultra-Low-Power MCU, 120KB Flash, 4KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 160 Seg LCD  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
RF Software & Tools, EZ430 Development Tools, MSP430 Tools, CC430, MSP430 15 Apr 2013 12:00 AM 803,428
Debugging & Programming Interfaces - MSP430, JTAG & Spy-Bi-Wire - MSP430, MSP430 Tools, MSP430 21 May 2013 12:00 AM 72,083
MSP430, MSP430 Tools, IAR Embedded Workbench 27 Mar 2013 12:00 AM 156,191
Open Source, MSP430, MSP430 Tools 04 May 2013 12:00 AM 56,580
MSP430, MSP430 Tools 23 May 2011 12:00 AM 49,997

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   16 Oct 2013  
In-Person   18 Sep 2013  
In-Person   14 Aug 2013  
In-Person   25 Jul 2013  
In-Person   17 Jul 2013  


See More Training & Events

Customer Tags Help

Most Popular Tags for MSP-FET430U100:

View All Tags