MSP430 100-Pin FET tool and target board combination Status: ACTIVE

MSP-FET430U100B

Description/Features

Technical Documents

Support & Community

Order Now



Description

The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430UIF development tools supports development with all MSP430 flash devices.

The MSP-TS430PZ100B is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F533x and MSP430F643x Flash parts in a 100-pin LQFP package (TI package code: PZ).

What's Included:

  • Development board with 100-pin LQFP (PZ) ZIF socket (MSP-TS430PZ100B)
  • MSP430 USB debugging Interface (MSP-FET430UIF)
  • JTAG Header cable
  • Two MSP430F6438iPN flash devices

    The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

    Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430PZ100B) with a 100-pin ZIF socket fitting MSP430 derivatives in 100-pin LQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping .
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF.

Order Now
Part Number Buy from Texas Instruments Status Description  

MSP-FET430U100B:
MSP430F533x / 643x 100-Pin FET tool and target board combination

$175.00(US$)


ACTIVE Target Board + Programmer | MSP430 100-Pin Target board and USB Programmer Bundle (Pinout B) for MSP430F67xx  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 7001 15 Apr 2013 42,661
PDF 838 28 Feb 2013 12,691
PDF 637 28 Feb 2013 20,776
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 743 21 Dec 2010 256

Software (7)

Name Part Number Software Type
MSP430Ware  MSP430WARE  Software Libraries 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
EVM430-F6736 - MSP430F6736 EVM for Metering  EVM430-F6736  Evaluation Modules & Boards 
MSP430 100-Pin Target board  MSP-TS430PZ100B  Evaluation Modules & Boards 

TI Devices (18)

Part Number Name Product Family
MSP430F5333  MSP430F533x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5335  MSP430F533x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5336  MSP430F533x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6433  MSP430F643x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6435  MSP430F643x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6436  MSP430F643x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6720  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6721  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6723  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6724  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6725  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6726  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6730  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6731  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6733  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6734  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6735  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F6736  MSP430F6736 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number