100-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F6x MCUs

(ACTIVE) MSP-FET430U100B

Description & Features

Technical Documents

Support & Training

Order Now



Description

The MSP-FET is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET development tools supports development with all MSP430 flash devices.

The MSP-TS430PZ100B is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PZ100B development board supports MSP430F672x and MSP430F673x MCUs in a 100-pin QFP package (TI package code: PZ).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430PZ100B) with a 100-pin ZIF socket fitting MSP430 derivatives in 100-pin LQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping .
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET.

What's Included

  • Development board with 100-pin LQFP (PZ) ZIF socket (MSP-TS430PZ100B)
  • MSP430 USB debugging Interface (MSP-FET)
  • Two MSP430F6438iPN flash devices


Order Now
Part Number Buy from Texas Instruments or Third Party Status

MSP-FET430U100B:
MSP430F533x / 643x 100-Pin FET tool and target board combination

$175.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (4)
Title Abstract Type Size (KB) Date Views
PDF 7055 07 Aug 2017 22,036
PDF 4390 26 Jun 2017 10,530
PDF 1661 30 May 2017 12,534
PDF 835 30 May 2017 4,754
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 667 17 Jun 2015 56

Software (17)


Development Tools (1)

Name Part Number Tool Type
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
EVM430-F6736 - MSP430F6736 EVM for Metering  EVM430-F6736  Evaluation Modules & Boards 
MSP-TS430PZ100B - 100-pin Target Development Board for MSP430F6x MCUs  MSP-TS430PZ100B  Evaluation Modules & Boards 

TI Devices (24)

Part Number Name Product Family
MSP430F6720  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6720A  MSP430F6720A Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6721  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6721A  MSP430F6721A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6723  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6723A  MSP430F6723A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6724  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6724A  MSP430F6724A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6725  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6725A  MSP430F6725A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6726  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6726A  MSP430F6726A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6730  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6730A  MSP430F6730A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6731  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6731A  MSP430F6731A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6733  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6733A  MSP430F6733A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6734  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6734A  MSP430F6734A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6735  MSP430F673x, MSP430F672x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6735A  MSP430F6735A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 
MSP430F6736  MSP430F6736 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6736A  MSP430F6736A Mixed-Signal Microcontrollers  MSP430 ultra-low-power MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki