MSP-TS430PZ100USB 100-Pin Socket Target Board and USB Programmer Status: ACTIVE

MSP-FET430U100USB

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View MSP-FET430U100USB

The MSP-TS430PZ100USB is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F663x and MSP430F563x flash parts in a 100-pin LQFP package (TI package code: PZ).

The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430UIF development tools supports development with all MSP430 flash devices.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    o Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    o Supports JTAG Security Fuse blow to protect code
    o Supports all MSP430 boards with JTAG header
    o Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
    o Development board (MSP-TS430PZ100USB) with a 100-pin ZIF socket fitting MSP430 derivatives in 100-pin TQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF

What's Included
  • Development board with 100-pin QFP (PZ) ZIF socket (MSP-TS430PZ100USB)
  • JTAG Header cable
  • MSP430 USB debugging Interface (MSP-FET430UIF)
  • Two MSP430F6638iPZ flash silicon devices
Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MSP-FET430U100USB:
MSP430F66xx/56xx 100-Pin FET tool and target board combination


ACTIVE $149.00  
Contact a Distributor  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 6858 19 Dec 2011 43,296
PDF 808 28 Nov 2011 13,270
PDF 642 30 Sep 2011 10,526
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 856 28 Apr 2010 364
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  Code Composer Studio(TM) IDE 
MSP430 In-System Gang Programmer  MSP-GANG430  Development Boards/EVMs 
MSP430 USB Debugging Interface  MSP-FET430UIF  Development Boards/EVMs 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  Third Party Development Environments 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430Ware  MSP430WARE  Other 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430F5630  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5631  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5632  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5633  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5634  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5635  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5636  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5637  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5638  MSP430F563x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6630  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6631  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6632  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6633  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6634  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6635  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6636  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6637  MSP430F663x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F6638  MSP430F6638 Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number