Key Document
- MSP430(tm) Hardware Tools User's Guide (Rev. H)
(PDF 6858 KB)
19 Dec 2011 43,251views
Description
The MSP-TS430PZ100USB is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F663x and MSP430F563x flash parts in a 100-pin LQFP package (TI package code: PZ).
The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.
The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430UIF development tools supports development with all MSP430 flash devices.
Features
- USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
- Technical specifications:
o Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
o Supports JTAG Security Fuse blow to protect code
o Supports all MSP430 boards with JTAG header
o Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
o Development board (MSP-TS430PZ100USB) with a 100-pin ZIF socket fitting MSP430 derivatives in 100-pin TQFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping - Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF
What's Included
- Development board with 100-pin QFP (PZ) ZIF socket (MSP-TS430PZ100USB)
- JTAG Header cable
- MSP430 USB debugging Interface (MSP-FET430UIF)
- Two MSP430F6638iPZ flash silicon devices
Order Now
| Part Number | Texas Instruments | Authorized Distributors | Status | Price (US$) | ||||||
MSP-FET430U100USB:
|
|
|
ACTIVE | $149.00 | ||||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 6858 | 19 Dec 2011 | 43,251 | ||||
| 808 | 28 Nov 2011 | 13,291 | ||||
| 642 | 30 Sep 2011 | 10,583 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| ZIP | 856 | 28 Apr 2010 | 371 |
Related Products
| Name | Part Number | Tool Type |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| MSP430 In-System Gang Programmer | MSP-GANG430 | Development Boards/EVMs |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Development Boards/EVMs |
| IAR Embedded Workbench Kickstart - Free 4KB IDE | IAR-KICKSTART | Third Party Development Environments |
| Name | Part Number | Software Type |
| MSP430Ware | MSP430WARE | Other |
|
||
|
||
|
||
| Part Number | Name | Product Family | |
| MSP430F5630 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5631 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5632 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5633 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5634 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5635 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5636 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5637 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F5638 | MSP430F563x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6630 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6631 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6632 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6633 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6634 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6635 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6636 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6637 | MSP430F663x Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
| MSP430F6638 | MSP430F6638 Mixed Signal Microcontroller | MSP43016-bit Ultra-Low Power MCUs | |
Support and Community
Customer Tags
No Tags are Available for this Part Number