MSP430 20- and 28-Pin Target Board and USB Programmer Bundle (Pinout A)

(ACTIVE) MSP-FET430U28A

Description & Features

Technical Documents

Support & Community

Order Now



Description

The MSP-FET430U28A kit includes all of the hardware and software required to quickly begin application development on the MSP430 MCU. This kit includes a ZIF socket target board (MSP-TS430PW28A) that accepts some MSP430 devices in 20- or 28-pin TSSOP packages (TI Package Code: PW). It is also bundled with a USB flash emulation tool (MSP-FET430UIF) that interfaces the target board to a PC, allowing developers to program and debug their MSP430 devices through in-system emulation via JTAG interface, or the pin-saving Spy Bi-Wire (2-wire JTAG) protocol. Since the MSP430 flash is ultra-low power, no external power supply is required. The flash emulation tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.

Device Support: The MSP-FET430U28A development kit supports the MSP430F20xx and MSP430G2xx family of devices in the 20- or 28-pin TSSOP package (TI package code: PW). For other 28-pin MSP430 devices, see the MSP-TS430PW28 or MSP-TS430DW28 development board.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • Development board (MSP-TS430PW28A) with a ZIF socket fitting some MSP430 derivatives in 28-pin TSSOP (PW) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF

What's Included
  • Development board with 28-pin TSSOP (PW) ZIF socket (MSP-TS430PW28A)
  • Four PCB 1x14-pin headers (two male and two female)
  • JTAG Cable
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • One MSP-FET430UIFUSB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • Two MSP430G2452IPW20 devices
  • USB Cable

Start developing on the MSP430 platform quickly and easily

Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status RoHS   Description  

MSP-FET430U28A:
MSP430 20- and 28-Pin Target Board and USB Programmer Bundle (Pinout A)

$175.00(US$)


Pricing may vary.



ACTIVE Yes   Target Board + Programmer | MSP430 20- and 28-Pin Target Board and USB Programmer Bundle (Pinout A) for MSP430F20xx and MSP430G2xxx  
Contact a Distributor  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 959 17 Sep 2013 9,754
PDF 6204 17 Sep 2013 37,012
PDF 762 17 Sep 2013 14,558
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 369 21 Dec 2010 404

Software (3)

Name Part Number Software Type
MSP430Ware  MSP430WARE  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
MSP430 20- and 28-Pin Target Board Only (Pinout A)  MSP-TS430PW28A  Development Kits 

TI Devices (31)

Part Number Name Product Family
MSP430F2001  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F2002  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F2003  16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F2011  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F2012  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F2013  16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2001  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2101  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2102  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2111  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2112  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2121  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2131  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2132  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2152  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2201  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2202  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2211  MSP430G2x01, MSP430G2x11 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2212  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2221  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2231  MSP430G2x21, MSP430G2x31 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2232  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2252  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2302  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2312  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2332  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2352  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2402  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2412  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2432  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430G2452  MSP430G2x52, MSP430G2x12 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number