MSP430FR5xxx 40-Pin FET tool and target board combination Status: ACTIVE

MSP-FET430U40A

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430UIF development tools supports development with all MSP430 flash devices.

The MSP-TS430RHA40A is a standalone 40-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430FR5xxx Flash parts in a 40-pin QFN package (TI package code: RHA).

MSP430FR57xx MCU with FRAM soldering guidance:


Higher temperature exposure to FRAM may impact the first initial memory read. Therefore during board soldering it is recommended to follow the current JEDEC J-STD-020 specification with peak reflow temperatures not higher than classified on the device label on the shipping boxes or reels. Programming of devices with user application code should only be performed post reflow soldering. Factory programmed information such as calibration values are designed to withstand the temperatures normally reached in the current JEDEC J-STD-020 specification.

In general, hand soldering is not recommended. However, if hand soldering is required for application prototyping, peak temperature must not exceed 250°C for longer than 30 seconds durations. In addition, user application code should not be programmed prior to hand soldering.


Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430RHA40A) with a 40-pin ZIF socket fitting MSP430 derivatives in 40-pin QFN (RHA) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF

What's Included
  • Development board with 40-pin QFN (RHA) ZIF socket (MSP-TS430RHA40A)
  • JTAG Header cable
  • MSP430 USB debugging Interface (MSP-FET430UIF)
  • Two MSP430FR5739iRHA FRAM memory silicon devices

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MSP-FET430U40A:
MSP430FR5xxx 40-Pin FET tool and target board combination


ACTIVE $149.00  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 6858 19 Dec 2011 43,296
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 688 21 Dec 2010 190
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  Code Composer Studio(TM) IDE 
MSP-EXP430FR5739 Experimenter Board  MSP-EXP430FR5739  Development Boards/EVMs 
MSP430 In-System Gang Programmer  MSP-GANG430  Development Boards/EVMs 
MSP430 USB Debugging Interface  MSP-FET430UIF  Development Boards/EVMs 
MSP430FR5xxx 40-Pin Target board only  MSP-TS430RHA40A  Development Boards/EVMs 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  Third Party Development Environments 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430Ware  MSP430WARE  Other 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430FR5720  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5721  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5722  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5723  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5724  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5725  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5726  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5727  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5728  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5729  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5730  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5731  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5732  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5733  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5734  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5735  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5736  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5737  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5738  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430FR5739  MSP430FR573x,MSP430FR572x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number