MSP430 48-Pin Target board and USB Programmer Status: ACTIVE

MSP-FET430U48

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View MSP-FET430U48

The MSP-FET430U48 is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U48 development board supports all MSP430 flash parts in a 48-pin SSOP package (TI package code: DL).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 48-pin SSOP (DL) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

What's Included
  • Development board with 48-pin SSOP (DL) ZIF socket (MSP-TS430DL48)
  • Four PCB 2x24-pin headers (two male and two female)
  • JTAG Header cable
  • MSP430 Flash Devices (2): MSP430F4270IDL
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • One MSP430 CD-ROM
  • One READ ME FIRST document
  • USB Cable
Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Current Version   Version Date  

MSP-FET430U48:
MSP430 48-Pin Target board and USB Programmer

$175.00(US$)


Pricing may vary.



ACTIVE PC   Microsoft Windows 2000/XP   v1.0   MAR-22-2005  
Contact a Distributor  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 7001 15 Apr 2013 42,661
PDF 838 28 Feb 2013 12,691
PDF 637 28 Feb 2013 20,776
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 287 28 Apr 2010 89

Software (8)

Name Part Number Software Type
MSP430Ware  MSP430WARE  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

TI Devices (6)

Part Number Name Product Family
MSP430F4250  16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4260  16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4270  16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FG4250  16-Bit Ultra-Low-Power MCU, 16kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD D  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FG4260  16-Bit Ultra-Low-Power MCU, 24kB Flash, 256B RAM, 16-bit Sigma-Delta A/D, 12-bit D/A, 2 OPAMP, LCD D  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430FG4270  16-Bit Ultra-Low-Power MCU, 32kB Flash, 256B RAM, 16-bit sigma Delta A/D, 12-bit D/A, 2 OPAMP, LCD D  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
RF Software & Tools, EZ430 Development Tools, MSP430 Tools, CC430, MSP430 15 Apr 2013 12:00 AM 792,062
Debugging & Programming Interfaces - MSP430, JTAG & Spy-Bi-Wire - MSP430, MSP430 Tools, MSP430 19 Apr 2013 12:00 AM 68,062
MSP430, MSP430 Tools, IAR Embedded Workbench 27 Mar 2013 12:00 AM 152,662
Open Source, MSP430, MSP430 Tools 26 Feb 2013 12:00 AM 54,055
MSP430, MSP430 Tools 23 May 2011 12:00 AM 48,173

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Recorded Content   On Demand  
In-Person   17 Jul 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

Most Popular Tags for MSP-FET430U48:

View All Tags