MSP430F534x 48-Pin FET tool and target board combination Status: ACTIVE

MSP-FET430U48B

Description/Features

Technical Documents

Support & Community

Order Now



Description

The MSP-FET430U48B is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430UIF development tools supports development with all MSP430 flash devices.

The MSP-TS430RGZ48B is a standalone 48-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F5342x Flash parts in a 48-pin QFN package (TI package code: RGZ).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
    • Development board (The MSP-TS430RGZ48B) with a 48-pin ZIF socket fitting MSP430 derivatives in 48-pin QFN (RGZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
    • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF

What's Included

  • Development board with 48-pin QFN (RGZ) ZIF socket (MSP-TS430RGZ48B)
  • MSP430 USB debugging Interface (MSP-FET430UIF)
  • JTAG Header cable
  • Two MSP430F5342iRGC flash Rom silicon devices


Order Now
Part Number Buy from Texas Instruments Status Description  

MSP-FET430U48B:
MSP430F534x 48-Pin FET tool and target board combination

$175.00(US$)


ACTIVE Target Board + Programmer | MSP430F534x 48-Pin Target board and USB Programmer Bundle for MSP430F534x  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 751 10 May 2013 23,261
PDF 7001 15 Apr 2013 43,956
PDF 838 28 Feb 2013 12,626
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 628 21 Dec 2010 162

Software (8)

Name Part Number Software Type
MSP430Ware  MSP430WARE  Software Libraries 

TI Devices (3)

Part Number Name Product Family
MSP430F5340  MSP430F534x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5341  MSP430F534x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5342  MSP430F534x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number