MSP430 64-Pin Target board and USB Programmer (Pinout A)

(ACTIVE) MSP-FET430U64A

Description & Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The MSP-FET430U64A is a powerful flash emulation tool that includes the hardware and software required to quickly begin application development on the MSP430 MCU. It includes a ZIF socket target board (MSP-TS430PM64A) and a USB debugging interface (MSP-FET430UIF) used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately. The MSP-FET430U64A development board supports some flash parts in a 64-pin LQFP package (TI package code: PM). For other 64-pin MSP430 devices, see the MSP-FET430U64 development board.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board with a ZIF socket fitting MSP430 derivatives in 64-pin LQFP (PM) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping (MSP-TS430PM64A)

What's Included
  • Development board with 64-pin LQFP (PM) ZIF socket (MSP-TS430PM64A)
  • Documentation CD
  • JTAG Header cable
  • MSP430 Flash Devices (2): MSP430F4152IPM
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF
  • One MSP-FET430UIF USB interface module. This is the unit that has a USB B-connector on one end of the case and a 2x7-pin male connector on the other end of the case.
  • USB Cable

Start developing on the MSP430 platform quickly and easily

Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Order Now
Part Number Buy from Texas Instruments Status Host   Version Date   RoHS  

MSP-FET430U64A:
MSP430 64-Pin Target board and USB Programmer (Pinout A)

$175.00(US$)


ACTIVE PC   26-May-09   Yes  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 6204 17 Sep 2013 37,012
PDF 959 17 Sep 2013 9,754
PDF 762 17 Sep 2013 14,558
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 688 28 Apr 2010 84

Software (3)

Name Part Number Software Type
MSP430Ware  MSP430WARE  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Devices (2)

Part Number Name Product Family
MSP430F4132  16-Bit Ultra-Low-Power MCU, 16KB Flash, 512B RAM, 10-bit ADC, USCI, Analog Comp, 56 I/Os, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F4152  16-Bit Ultra-Low-Power MCU, 16KB Flash, 512B RAM, 10-bit ADC, USCI, Analog Comp, 56 I/Os, LCD Driver  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number