MSP430F53xx 64-Pin FET tool and target board combination Status: ACTIVE

MSP-FET430U64B

Description/Features

Technical Documents

Support & Community

Order Now



Description

The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.

The debugging tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.

The MSP-FET430UIF development tools supports development with all MSP430 flash devices. The MSP-TS430PN64B is a standalone 64-pin ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports all MSP430F532x, MSP430F530x / 5310 Flash parts in a 64-pin QFN package (TI package code: RGC).

What's Included:

  • Development board with 64-pin QFN (RGC) ZIF socket (MSP-TS430RGC64B)
  • MSP430 USB debugging Interface (MSP-FET430UIF)
  • JTAG Header cable
  • Two MSP430F5328iRGC and MSP430F5310iRGC flash device

Features

  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board(MSP-TS430RGC64B)with a 64-pin ZIF socket fitting MSP430 derivatives in 64-pin QFN (RGC) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

MSP-FET430U64B:
MSP430F53xx 64-Pin FET tool and target board combination


ACTIVE $149.00  
Contact a Distributor  
Technical Documents
User Guides (3)
Title Abstract Type Size (KB) Date Views
PDF 6858 19 Dec 2011 43,251
PDF 808 28 Nov 2011 13,291
PDF 642 30 Sep 2011 10,583
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430Ware  MSP430WARE  Other 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
MSP430F5308  MSP430F530x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5309  MSP430F530x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5310  MSP430F530x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5324  MSP430F532x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5326  MSP430F532x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
MSP430F5328  MSP430F532x Mixed Signal Microcontroller  MSP430™16-bit Ultra-Low Power MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number