MSP430F52xx 64-Pin Package Board and USB Programmer

(ACTIVE) MSP-FET430U64C

Description & Features

Technical Documents

Support & Community

Order Now



Description

MSP-FET430U64C should be used to evaluate MSP430F52xx in 64-pin RGC (VQFN) package.

The MSP-FET430U64C is a powerful tool that includes the hardware and software required to complete much of your application development work. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is extremely low power, no external power supply is required.

The tool has an integrated software environment and connects directly to the USB port of a PC which greatly simplifies the set-up and use of the tool. The flash development tool supports development with the MSP430 flash parts in 64 pin QFN packages (TI package code: RGC).

Looking for a version of this tool without the FET? Try the MSP-TS430RGC64C.

Features
  • USB debugging interface (MSP-FET430UIF) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430RGC64C) with a 64-pin ZIF socket fitting MSP430F52xx derivatives in 64-pin QFN (RGC) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF
What's Included

  • MSP-TS430RGC64C Target Socket Board
  • MSP-FET430UIF USB-FET Interface
  • Cable USB A/B
  • 14pin JTAG Header cable
  • 32kHz Crystal (MS3V-T1R, 32.768kHz, 12.5pF, +/-20ppm)
  • Two MSP430F5229IRGC flash devices
  • Eight 16pin-PCB Connectors (4 male / 4 female)


Start developing on the MSP430 platform quickly and easily

Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.

Order Now
Part Number Buy from Texas Instruments Status RoHS   Description  

MSP-FET430U64C:
MSP430F52xx 64-Pin Package Board and USB Programmer

$175.00(US$)


ACTIVE Yes   Target Board + Programmer | MSP430F52xx 64-Pin Target board and USB Programmer Bundle (Pinout C) for MSP430F522x and MSP430F521x  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 6204 17 Sep 2013 36,992

Software (1)


Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
MSP430F52xx 64-Pin Target board only  MSP-TS430RGC64C  Evaluation Modules & Boards 

TI Devices (16)

Part Number Name Product Family
MSP430F5212  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5214  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5217  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5219  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5222  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5224  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5227  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5229  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5252  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5253  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5254  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5255  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5256  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5257  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5258  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430F5259  MSP430F5259 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number