64-pin Target Development Board and MSP-FET Programmer Bundle for MSP430F5x MCUs

(ACTIVE) MSP-FET430U64C

Description & Features

Technical Documents

Support & Training

Order Now



Description

The MSP-FET430U64C is a powerful tool that includes the hardware and software required to complete much of your application development work. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is extremely low power, no external power supply is required. Only MSP430F5229 samples are included with this kit. For MSP430F523x, MSP430F524x and MSP430F5259 devices please order free samples from product page.

The tool has an integrated software environment and connects directly to the USB port of a PC which greatly simplifies the set-up and use of the tool.

Device Support: The MSP-TS430RGC64C development board supports MSP430F52xx MCUs in a 64-pin QFN package (TI package code: RGC).

Looking for a version of this tool without the FET? Try the MSP-TS430RGC64C.

Features
  • USB debugging interface (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols
  • Development board (MSP-TS430RGC64C) with a 64-pin ZIF socket fitting MSP430F52xx derivatives in 64-pin QFN (RGC) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET

What's Included

  • MSP-TS430RGC64C Target Socket Board
  • MSP-FET USB-FET Interface
  • 14pin JTAG Header cable
  • 32kHz Crystal (MS3V-T1R, 32.768kHz, 12.5pF, +/-20ppm)
  • Two MSP430F5229IRGC flash devices
  • Eight 16pin-PCB Connectors (4 male / 4 female)


Order Now
Part Number Buy from Texas Instruments or Third Party Status Description  

MSP-FET430U64C:
MSP430F52xx 64-Pin Package Board and USB Programmer

$175.00(USD)

ACTIVE Target Board + Programmer | MSP430F52xx 64-Pin Target board and USB Programmer Bundle (Pinout C) for MSP430F522x and MSP430F521x 

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 7055 07 Aug 2017 22,487
PDF 4390 26 Jun 2017 10,612

Software (1)


Development Tools (1)

Name Part Number Tool Type
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
MSP-TS430RGC64C - 64-pin Target Development Board for MSP430F5x MCUs  MSP-TS430RGC64C  Evaluation Modules & Boards 

TI Devices (24)

Part Number Name Product Family
MSP430F5212  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5214  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5217  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5219  MSP430F522x, MSP430F521x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5222  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5224  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5227  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5229  Ultra-Low Power 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5232  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5234  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5237  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5239  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5242  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5244  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5247  Ultra-Low Power MSP430 with 64 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5249  Ultra-Low Power MSP430 with 128 KB Flash  MSP430 ultra-low-power MCUs 
MSP430F5252  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5253  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5254  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5255  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5256  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5257  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5258  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 
MSP430F5259  Ultra-Low Power MSP430 1.8V Split-Rail I/O  MSP430 ultra-low-power MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki