MSP-FET430U8 - 8-pin Target Development Board and MSP-FET Programmer Bundle for MSP430G2x MCUs

(ACTIVE) MSP-FET430U8

Description & Features

Technical Documents

Support & Training

Order Now



Description

The MSP-FET430U8 kit includes all of the hardware and software required to quickly begin application development on the MSP430 MCU. This kit includes a ZIF socket target board (MSP-TS430D8) that accepts MSP430 devices in 8 pin SOIC packages (TI Package Code: D). It is also bundled with a USB flash emulation tool (MSP-FET) that interfaces the target board to a PC, allowing developers to program and debug their MSP430 devices through in-system emulation via JTAG interface, or the pin-saving Spy Bi-Wire (2-wire JTAG) protocol. Since the MSP430 flash is ultra-low power, no external power supply is required. The flash emulation tool interfaces the MSP430 to the included integrated software environment and includes code to start your design immediately.

Device Support: The MSP-FET430U8 development kit supports the MSP430G2210 and MSP430G2230 MCUs in the 8-pin SOIC package (TI package code: D).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Additional Information
Features
  • Bundled kit includes both the flash emulation tool and socketed target board for interfacing the MSP430 device to a PC.
  • Flash emulation tool (MSP-FET) connects a flash-based MSP430 MCU to a PC for real-time, in-system programming and debugging. This unit has a USB B-connector on one end of the case (to PC) and a 2x7-pin male JTAG connector on the other end of the case (to target board).
  • The MSP-TS430D8 target board breaks out all of the pins of the MSP430 device for easy prototyping. When plugged into the flash emulation tool, the target board allows the MSP430 device to interface with a PC for programming and debugging.
  • Target board features a status LED, JTAG adapter, and header pin-outs.
  • Technical specifications:
    • Software configurable supply voltage between 1.8 and 3.6 volts at 100mA
    • Supports JTAG Security Fuse blow to protect code
    • Supports all MSP430 boards with JTAG header
    • Supports both JTAG and Spy-Bi-Wire (2-wire JTAG) debug protocols

 


What's Included

  • One USB debugging interface (MSP-FET)
  • One Target board (MSP- TS430D8)
  • MSP430 Flash Devices (2): MSP430G2xx0 devices
  • Microcrystal MS1V-T1K 32.768kHz crystal, C(Load) = 12.5pF


Order Now
Part Number Buy from Texas Instruments or Third Party Status

MSP-FET430U8:
MSP430 8-Pin Socket Target Board and USB Programmer Bundle

$149.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 7055 07 Aug 2017 21,992
PDF 4390 26 Jun 2017 10,532

Development Tools (4)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 
IAR Embedded Workbench  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
MSP-TS430D8 - 8-pin Target Development Board for MSP430G2x MCUs  MSP-TS430D8  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
MSP430G2210  MSP430G22x0 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430G2230  MSP430G22x0 Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki