Sub-1 GHz RF Spectrum Analyzer Tool
(ACTIVE) MSP-SA430-SUB1GHZ
Key Document
- Spectrum Analyzer (MSP-SA430-SUB1GHZ) User's Guide (Rev. B)
(PDF 313 KB)
16 Nov 2011 3,449views
Description
The MSP-SA430-SUB1GHZ Spectrum Analyzer is CC430-based reference design that can be used to implement an easy and affordable tool to jumpstart RF development in the sub GHz frequency range. More and more electronic devices include a built-in RF link. RF transceivers are inexpensive - but the equipment to design and debug such systems is not. The CC430-based spectrum analyzer provides an affordable development tool that reduces the time needed on expensive measurement equipment. The system is recognized as a USB device and is operated from a powerful yet simple graphical user interface that is available for free to download.
The CC430 microcontroller that the SA430 is based on is a highly integrated system-on-chip featuring an on-board sub-GHz radio chip based on the CC1101.
System Requirements
- Screen: Minimum 800x600, better 1024 x 768
- Supported OS: Windows® XP 32 bit, Windows® Vista 32/64 bit, Windows® 7 32/64 bit
- Memory: 200 MB free HDD
- Connection: One USB 2.0 port
Features
Hardware Specifications- Based on the sub-1GHz CC430 MCU
- CC430/MSP-SA430-SUB1GHZ Supported Frequency Ranges:
- 300 – 348 MHz
- 389 – 464 MHz
- 779 – 928 MHz
- Minimal Frequency Step: 397 Hz typ.
- Maximum input level: -40 dBm typ (range extendable with attenuators)
- Minimum detectable level: -100 dBm typ.
- Level Resolution: 0.5 dB
GUI Features
- Open source QT-based Graphical User Interface (GUI)
- Flexible GUI allows developers to set desired frequency range and amplitude to measure
- Configurable to show continuous sweep readings or single snapshots
- Up to 4 traces can be visualized on the GUI, which can be configured to show maximum, average or actual readings.
- Markers are available for easy measurement readings. These markers can be controlled manually using a jog wheel, or dynamic based on auto peak detection
- The GUI view can be configured to show grids, customizable labels, inverted colors and other options
- Screenshot capability is available to record readings as .pdf or .png file types.
- Traces can be exported as comma separated file
- Configuration settings for the GUI can be saved and loaded for future measurements
What's Included
- MSP-SA430-SUB1GHZ Spectrum Analyzer
- Antenna
- USB Cable
- CD with a Microsoft Windows Graphical User Interface (GUI) and Documentation
- Quickstart Guide
Start developing on the MSP430 platform quickly and easily
Learn more about MSP430 Ultra-Low Power 16-bit MCU development tools and software available to you.
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | RoHS | ||||||
MSP-SA430-SUB1GHZ:
|
|
Pricing may vary.
|
ACTIVE | Yes | ||||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 313 | 16 Nov 2011 | 3,449 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 614 | 05 Oct 2011 | 842 |
Related Products
Software (2)
-
Spectrum Analyzer (MSP-SA430-SUB1GHZ) GUI Source Code
(ZIP, 2346 KB) 617 views, 19 Oct 2011
-
MSP-SA430-SUB1GHZ CD
(ZIP, 8884 KB) 1108 views, 30 Sep 2011
Design Kits & Evaluation Modules (1)
| Name | Part Number | Tool Type |
|---|---|---|
| Chronos: Wireless development tool in a watch | EZ430-CHRONOS | Evaluation Modules & Boards |
TI Devices (18)
| Part Number | Name | Product Family | |
|---|---|---|---|
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Wireless Connectivity | |
| CC110L | Value Line Transceiver | Wireless Connectivity | |
| CC430F5123 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F5125 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F5133 | 16-Bit Ultra-Low-Power MCU, 8KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F5135 | 16-Bit Ultra-Low-Power MCU, 16KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F5137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F5143 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F5145 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F5147 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6125 | 16-Bit Ultra-Low-Power MCU, 16KB Flash, 2KB RAM, CC1101 Radio, AES-128, USCI, LCD Driver | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6126 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, CC1101 Radio, AES-128, USCI, LCD Driver | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6127 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, USCI, LCD Driver | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6135 | 16-Bit Ultra-Low-Power MCU, 16KB Flash, 2KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6143 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6145 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
| CC430F6147 | CC430F614x, CC430F514x, CC430F512x SoC With RF Core | MSP430 Ultra-Low Power 16-bit MCUs | |
Support and Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
Most Popular Tags for MSP-SA430-SUB1GHZ:
- gui frontend (1)
- sa430 (1)
- spectrum analyzer (1)

Cart