MSP430L092 14-Pin Socket Target Board Status: ACTIVE

MSP-TS430L092

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View MSP-TS430L092

The MSP-TS430L092 is a standalone ZIF socket target board used to program and debug the MSP430 in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol. The development board supports the MSP430L092 device in a 14-pin TSSOP package (TI package code: PW).

The active cable board translates 3V power and JTAG signals from the MSP-FET430UIF down to 1.5V level for the MSP-TS430L092 board. Connecting these two boards allows for a transparent interface to debug your 0.9V MSP430L092 application from the supported IDEs.

A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF) or bundled with a target board (MSP-FET430U092).

For more information on the MSP430x09x family, see TI.com/lowvoltagewiki

What's Included:

  • Development board with 14-pin TSSOP (PW) ZIF socket (MSP-TS430L092)
  • MSP430L092 Active cable voltage translator board
  • JTAG Header cable
  • One MSP430L092SPW device
  • Mini-JTAG cable

    The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

    Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Features

Development board (MSP-TS430L092) with a ZIF socket fitting MSP430L092 devices in a 14-pin TSSOP (PW) package includes an LED indicator, JTAG adapter, and header pin-outs for prototyping

Includes IAR Kickstart and Code Composer Essentials integrated development environments which includes an assembler, linker, simulator, source-level debugger, and code limited C-compiler

Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Description  

MSP-TS430L092:
MSP430L092 14-Pin Socket Target Board

$117.00(US$)


Pricing may vary.



ACTIVE Target Board Only | MSP430L092 14-Pin Target Board Only for MSP430L092  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 681 20 Sep 2010
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 7001 15 Apr 2013 42,661
PDF 1387 20 Sep 2010 1,175
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 690 28 Apr 2010 131

Software (2)

Name Part Number Software Type
MSP430Ware  MSP430WARE  Software Libraries 

TI Devices (3)

Part Number Name Product Family
MSP430C091  MSP430L092 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430C092  MSP430L092 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
MSP430L092  MSP430L092 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
MSP430 13 Apr 2011 12:00 AM 42,611

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number