MSP430 Touch Power Designer GUI
(ACTIVE) MSPTOUCHPOWERDESIGNERGUI
Order Now
| Part Number | Buy from Texas Instruments | Alert Me | Status | Current Version | Version Date |
MSPTOUCHPOWERDESIGNERGUI:
|
|
ACTIVE | v1.01.00.00 | 05-10-2013 |
Description
The MSP430 Capacitive Touch Power Designer enables the calculation of the estimated average current draw for a given MSP430 capacitive touch system. By entering system parameters such as operating voltage, frequency, number of buttons, and button gate time, the user can have a power estimate for a given capacitive touch configuration on a given device family in minutes. In addition, the tool allows each design parameter to be compared with average current, allowing the user to understand how various system configurations can affect power.
Features
- Calculate the estimated average current draw for a given MSP430 capacitive touch system while varying system parameters such as operating voltage, frequency, number of buttons, and button gate time.
- Each design parameter could be compared with average current
- User can understand how various system configurations can affect power
- Click on the "Get Software" button
- Click on ‘MSP430_CapTouch_Power_Designer-1.1.0-Setup.exe’ file
- Create a user account or use existing account
- Once approved, click on ‘Download’ button
- Double click on ‘MSP430_CapTouch_Power_Designer-1.1.0-Setup.exe’ file to install
- Once installed, click on ‘Start Menu -> All Programs -> Texas Instruments -> MSP430_CapTouch_Power_Designer-> MSP430_CapTouch_Power_Designer.exe’ to bring up the tool.

Cart