MindTree EtherMind™ Bluetooth® Stack and SDK

(OBSOLETE) MT-BT-SDK

Description & Features

Technical Documents

Support & Community

Order Now


Order Now
Part Number Status

EZ430-RF256X-SDK-GA:
EZ430-RF256x Bluetooth SDK GA 1.0

ACTIVE

Description

For TI's CC256x and partner modules based on these devices we recommend Bluetooth + Bluetooth Low Energy software found through Stonestreet One. Additional information can be found on the Embedded Connectivity Solutions Wiki.

MindTree's EtherMind Bluetooth® SDK provides a platform for end system designers to quickly evaluate EtherMind Bluetooth Software Protocol Stack and Profiles, and implement applications using it. The SDK is available for TI MSP430BT5190 processor. The reference applications and the development tool included in the kit help implementers to quickly develop customized Bluetooth prototype applications on the MSP430BT5190+CC2560 platform. This SDK supports the Serial Port Profile (SPP). FreeRTOS is used to support the Bluetooth read and write tasks. Users can develop their own application and interact with the Bluetooth Ethermind Stack APIs to enable Bluetooth connectivity on their end products.

This SDK is supported on the PAN1323EMK Kit (PAN1323EMK + MSP430EXP Board Bluetooth SDK) and EZ430-RF256X Kit (EZ430-RF256X Bluetooth SDK).

For more information on Texas Instruments Wireless Connectivity, please visit www.ti.com/connectivitywiki

Mindtree is the MSP430+CC2560 Platform's official supplier of the Bluetooth stack and system integrator. MindTree's Ethermind Bluetooth stack is shipping in volumes in products such as mobile phones, headsets, portable speakers, and other products. MindTree is a Bluetooth SIG Associate Member since 2000. They regularly participate in UnPlug Festivals (UPFs) and qualify their Bluetooth components annually (BQB).

MindTree is a services company which offers:

  • Product realization feasibility consulting (choice of architecture with BOM cost)
  • IC & board design (from specs to fabrication)
  • Software Engineering (applications, middleware, firmware)
  • Porting/Migration (on various operating systems for different products)
  • Validation/Testing (including pre-certification testing for BQB qualification, interoperability, test strategies, test automation, etc.)
  • Sustenance/Re-engineering (ROHS based re-engineering)

For information on services offered by MindTree contact bluetooth@mindtree.com; or visit them at www.mindtree.com

Features
  • Bluetooth specification v2.1 + EDR (Enhanced Data Rate)
  • Serial Port Profile (SPP) - Allows reception and transmission of data using the SPP profile.
  • Pre integrated into TI microcontrollers
  • Sample Applications to show features like - Turning Bluetooth on; making the device discoverable; performing inquiry; pairing the devices; receive/transmit data over SPP; get and transmit RF parameters

Additional Note

  • The MSP430+CC2560 SDK license requires that the MSP430BT5190 must be used only in combination with TI Bluetooth solutions such as the CC2560 for production
    • Evaluation and development can be done with the MSP430F5438 (which comes standard in the Experimenter board), but the software will time out periodically
    • For MSP430BT5190 device

Development Tools (2)

Name Part Number Tool Type
MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 
IAR Embedded Workbench Kickstart - Free 4KB IDE  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
MSP430F5438 Experimenter Board  MSP-EXP430F5438  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
MSP430BT5190  16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for MT-BT-SDK:

View All Tags