NFCLink NFC/HF RFID Firmware

(ACTIVE) NFCLINK

Description & Features

Technical Documents

Support & Training


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status

NFCLINK:
NFCLink NFC/HF RFID Firmware

Free

ACTIVE

Description

NFCLink is a library of NFC & HF RFID firmware using the NCI protocol to communicate to a host OS or MPU. As of today, NFCLink supports MSP430 5xx and 6xx series devices.

How do I get NFCLink? NFCLink is available as a standalone package. Future releases will be delivered as a component of Code Composer Studio, and the MSP430Ware package will be navigated to through a sleek GUI within the TI Resource Explorer window in CCS.

*Note: When downloading, customers will be required to fill out an export compliance form/SLA clickwrap.

Features
  • Supports NFC/HF RFID Reader/Writer functions for formatting, reading and writing
  • NFC Tag Type Platforms 2, 3, 4A, 4B and V (ISO15693).
  • Supports NFC/HF Peer to Peer functions (initiator and target) using SNEP
  • Supports Card Emulation functions as NFC Tag Type Platforms 4A & 4B
  • Windows XP/7 based GUI with integrated stack (for use with MSP-EXP430F5529 + TRF7970ATB hardware platform)

What's Included

  • GUI
  • NCI Protocol Support
  • NFC / HF RFID Protocol Libraries
  • SPI driver for TRF7970A.


Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 10877 17 Apr 2015 633
PDF 21099 04 Apr 2014 633
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2154 18 Mar 2016 4,516
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1484 20 Feb 2014 2,067

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
NFC Transceiver Add-on Target Board Module  TRF7970ATB  Development Kits 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
MSP430F5529  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki