OMAP5432 Processor-based EVM


Description & Features

Technical Documents

Support & Training

Order Now

Important Note

Support is available for the OMAP5432-EVM through an E2E forum. Support is focused on board bring-up and basic start-up questions. OMAP5 module providers and specialized third party experts are available for product development and advanced application support.

View all related products

Key Document
Download - PDF Icon Download - PDF Icon


Running at speeds up to 1.5 GHz, the OMAP5432 EVM is a low-cost evaluation module featuring a dual ARM® Cortex™-A15 MPCore™ processor and a dual core SGX544 graphics processor. This low-cost OMAP5432 EVM enables quick, easy evaluation and benchmarking for advanced applications demanding performance at low power including human machine interface (HMI), portable data terminals (PDT), digital signage and medical monitoring end equipment. This EVM makes it cost effective to prototype software and benchmark designs and gives customers easy access to key interfaces such as Ethernet, USB 3.0, USB 2.0, HDMI, audio I/O and SATA, as well as expansion ports for multiple display and camera options. Enabling symmetric multiprocessing where high speed control and communications are essential, the EVM also offloads 3D- and 2D-graphics and 1080p60 multimedia functions to dedicated accelerators, allowing developers to differentiate their industrial solutions. The EVM is also equipped with power management and thermal management frameworks, which create a fanless operation.

Evaluation versions of multiple operating systems are available for download (not shipped with EVM) for the OMAP5432 EVM including:

  • Android™
  • Linux
  • QNX®
  • Green Hills INTEGRITY®

Processor OMAP5432 ES2.0
Onboard DDR3L 2GB
Non-volative Memory 4GB EMMC/iNAND Ultra device
Debug Support 14-pin JTAG, GPIO Pins UART via micro-USB connector, LEDs
PCB 5.0" x 3.97" (127.00mm x 100.84 mm), 10 layers (8 Routing)
Indicators 2 blue LEDs (GPIO-controlled), 5 green LEDs (I2C-controlled), one tri-color RGB LED (I2C-controlled), Green Debug Power LED, Red Power Input Voltage Indicator
HS USB 3.0 OTG Port USB3.0 connector, supports optional plug-in of micro-USB connecto
HS USB Host Port Three USB HS Ports, two to onboard connector, one provided via 0.1" pitch header
Audio Connectors 3.5mm, Stereo out, 3.5mm, Stereo In Headset Jack (earphone/microphone)
SDIO Connector 4-bit Micro-SD card cage, push/push
Video HDMI via native OMAP HDMI interface, DSI Display Expansion (DSIPORTA and DSIPORTC), Parallel Display Expansion (DPI) via 100-pin expansion connector
Power Connector DC Power
Camera Single MIPI CSI-2 camera and/or parallel camera/dual MIPI CSI-2 sensors supported via camera expansion connectors
Expansion Connector(s) See Generic, Main, Camera, and GPMC Expansion sections of this document

What's Included

  • 1 OMAP5432-EVM
  • Board packing material
  • 1 Shipping box

The following items can be used with the OMAP5432 EVM, but are NOT included in the kit:

Order Now
Part Number Buy from Texas Instruments or Third Party Status

OMAP5432 Processor-based EVM



TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 6286 16 May 2013 518
PDF 315 16 May 2013 164
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 145 14 May 2013 62

Software (1)

Name Part Number Software Type
Software Development Kits (Evaluation-SW) for OMAP5432 processor-based EVM  OMAP5432-EVM-EVAL-SW  Software Development Kits (SDK) 

TI Devices (1)

Part Number Name Product Family
TWL6040  8-Channel High Quality Low-Power Audio Codec For Portable Applications  Power Management 
E2E support is available for board bring up and basic startup help. For product development support and advanced application support,
OMAP5 module providers and specialized third party experts are available.

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.