Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in PDIP Packages Status: ACTIVE
OPAMPEVM-PDIP
Key Document
- Universal Operational Amplifier Single, Dual, Quad (PDIP) (Rev. A)
(PDF 513 KB)
20 Mar 2001 427views
Description
The OPAMPEVM-PDIP is a general purpose blank circuit board that simplifies evaluation of surface-mount op amps. The evaluation module board design allows many different circuits to be constructed easily and quickly. The board has three separate circuit development areas that can be snapped apart and separated. This board supports PDIP-8, PDIP-14 and PDIP-16 packages. See the OPAMPEVM-PDIP Users Guide for additional information.
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
OPAMPEVM-PDIP:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 513 | 20 Mar 2001 | 427 | ||||
| 20 | 20 Mar 2001 | 1,563 |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
| Recorded Content | On Demand | |
| In-Person | 11 Jun 2013 | |
| Recorded Content | On Demand | |
| Recorded Content | On Demand | |
| Recorded Content | On Demand |
See More Training & Events
Customer Tags
No Tags are Available for this Part Number

Cart