PAN1323 Bluetooth Evaluation Module Kit Status: ACTIVE

PAN1323EMK

Description/Features

Technical Documents

Support & Community

Order Now



Description

The PAN1323 Evaluation Module Kit (kit) is a highly versatile, advanced TI Bluetooth ® development tool.   The kit, when coupled with 2 MSP430F5438A Experimenter boards, enables early software and hardware prototyping capabilities for wireless embedded applications.

Users may download the Bluetooth software named MSP430+CC2560 Software Development Kit (SDK) which includes Mindtree's Ethermind Bluetooth stack, serial port profile (SPP) and embedded sample applications running on Free RTOS.  One of the sample applications uses the accelerometer onthe Experimenter board to remotely control a PC based game.  The SDK also includes sample applications for transmitting temperature readings between Bluetooth devices and displaying RF link quality parameters on the Experimenter board LCD.  The combination of sample applications in source format and the peripheral rich Experimenter board makes this platform a versatile tool for extensive prototyping and easy development of applications that want to use Bluetooth connectivity.

This kit is an upgraded version of the PAN1315EMK.  The PAN1323 ETUs will be used for evaluation of different software configurations as they become available.  Possible combinations are Bluetooth classis, Bluetooth + ANT+ (separate kit available), and in the future  Bluetooth + BLE.  The PAN1323 that comes with the kit is for evaluation only. For production use, please use the Panasonic PAN1315, PAN1325, PAN1317 or PAN1327 modules.

For more details please visit our wiki
http://processors.wiki.ti.com/index.php/PAN1315EMK_User_Guide

For more information on Texas Instruments Wireless Connectivity, please visit
http://www.ti.com/wirelessconnectivity

Features
  • Panasonic PAN1323ETU module based on TI's CC256x single-chip solution
    -  Bluetooth specification v4.0 capable
    -  Dimensions: 9.5mm x 9mm x 1.8mm
    -  Internal crystal oscillator (26MHz)
    -  Bluetooth, FCC, CE, IC tested
    -  vRoHS compliant
  • 1.8V to 3.3V Voltage level translators
  • Supports commercial application development in conjunction with the MSP430BT5190 microcontroller using the MindTree Ethermind Bluetooth stack and serial port profile (SPP)
  • On module chip antenna
  • Plugs into MSP430F5438 Experimenter Board
  • Panasonic PAN1315 module based on TI's CC2560 single-chip solution
    -  Bluetooth specification v2.1 + EDR (Enhanced Data Rate)
    -  Dimensions: 6.5mm x 9mm x 1.7mm
    -  Internal crystal oscillator (26MHz)
    -  Bluetooth, FCC, CE, IC tested
    -  RoHS compliant
  • 1.8V to 3.3V Voltage level translators
  • Supports commercial application development in conjunction with the MSP430BT5190 microcontroller using the MindTree Ethermind Bluetooth stack and serial port profile (SPP)
  • Used in conjunction with 2 MSP430F5438 Experimenter Board

    Additional Hardware Needed
    • Two MSP430F5438 Experimenter Boards (MSP-EXP430F5438)
    • MSP430 USB Debugging Interface (MSP-FET430UIF)

    The MSP430+CC2560 SDK license requires that the MSP430BT5190 must be used only in combination with TI Bluetooth solutions such as the CC2560 for production.


    Evaluation and development can be done with the MSP430F5438 (which comes standard in the Experimenter Board), but the software will time out periodically.


What's Included

  • 2 PAN1323ETU (Easy to Use) boards
  • 2 RF3 Jumpers for MSP430F5438 Experimenter board
  • 2 MSP430BT5190 devices
    Order Now
    Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

    PAN1323EMK:
    PAN1323 Bluetooth Evaluation Module Kit

    $99.00(US$)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  
    Technical Documents
    More Literature (1)
    Title Abstract Type Size (KB) Date Views
    PDF 61 11 Oct 2011 1,390

    Software (1)

    Name Part Number Software Type
    MindTree EtherMind™ Bluetooth® Stack and SDK  MT-BT-SDK  Software & Tools 

    Development Tools (1)

    Name Part Number Tool Type
    MSP430 USB Debugging Interface  MSP-FET430UIF  JTAG Emulators/ Analyzers 

    Design Kits & Evaluation Modules (1)

    Name Part Number Tool Type
    MSP430F5438 Experimenter Board  MSP-EXP430F5438  Evaluation Modules & Boards 

    TI Devices (5)

    Part Number Name Product Family
    CC2560-PAN1315  Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver  Personal Area Networks 
    CC2560-PAN1325  Bluetooth v2.1 + EDR Transceiver with Integrated Antenna  Personal Area Networks 
    CC2567-PAN1317  ANT plus Bluetooth dual-mode, single-chip module   Personal Area Networks 
    CC2567-PAN1327  ANT plus Bluetooth dual-mode, single-chip module with integrated antenna   Personal Area Networks 
    MSP430BT5190  16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions  MSP430 Ultra-Low Power 16-bit MCUs 
    Support and Community

    TI E2E™ Community

    TI E2E Community

    As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

    Customer Tags Help

    No Tags are Available for this Part Number