PCM4104 Evaluation Module (EVM) PCM4104EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The PCM4104EVM provides a convenient platform for evaluating the performance and functionality of the PCM4104 device. A switch on the EVM allows the user to select the audio clock and data source, which is either the audio serial port or the AES3 receiver output. When using the audio serial port, data for the eight audio channels can be input independently. An external 2nd-order Butterworth low-pass active filter circuit filters each PCM4104 analog output. The PCM4104EVM can be configured to operate in either Standalone on software mode. In Standalone mode onboard switches provide direct control of the dedicated input pins. While in the software mode, the PCM4104 can be controlled by buffered inputs controlled by microprocessor, digital signal processor, or another device operating the PCM4104 SPI port.

Features
  • Two PCM4104 audio D/A converters, providing an eight-channel D/A conversion system
  • Single-ended analog outputs, each with a 2nd-order analog filter and an RCA Output jack
  • An onboard AES3 receiver, supporting 75-ohm coaxial cable input
  • A buffered host port supports connection to a external microprocessor or DSP
  • Flexible power supply configuration using either onboard regulators or external supplies

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

PCM4104EVM:
PCM4104 Evaluation Module

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (2)
Title Type Size (KB) Date
PDF 583 15 Dec 2004
PDF 582 08 Apr 2004
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
PCM4104  118dB SNR 4-Channel Audio DAC  Audio converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles