Description
The The PGA870EVM is an evaluation module (EVM) for the PGA870 wideband programmable gain amplifier (PGA) for high-speed signal chain and data acquisition systems.
The PGA870EVM allows for evaluation of all aspects of the PGA870 device. Complete circuit descriptions, schematic diagrams, and a bill of materials (BOM) are in the User's Guide document.
Features
- Onboard switches for device power-up and power-down, gain setting, and gain latch modes
- SMA connectors for input and output signals and a DB25 connector to allow gain control via an external control source
- An interface board that allows the user to control the PGA870 gain from an external USB interface via (included) graphical user interface(GUI) software