Wide Input Range (140Vac to 440Vac) Non Isolated Off-line Flyback Converter with Multiple Outputs PMP10055 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

An energy metering device very often needs non-isolated power, since the neutral is connected to the ground of the output. This is a typical application, when 1.8V, 3.3V, 12V and 18V are needed to supply digital and analog loads. Even though a small transformer is employed, the PSU delivers 9Wpeak power.

Features
  • Wide input voltage range (line-neutral and line-line)
  • Covers single phase and three phase applications
  • Small EP7 transformer
  • Uses high electrolytic capacitance value for 500msec hold-up time

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10055.1
(Output Voltage 1)
PMP10055.2
(Output Voltage 2)
PMP10055.3
(Output Voltage 3)
PMP10055.4
(Output Voltage 4)
Vin (Min) (V)1403.53.5140
Vin (Max) (V)4404.54.5440
Vout (Nom) (V)183.31.812
Iout (Max) (A).16.15.08.6
Output Power (W)2.88.495.1447.2
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeACDCDCAC
TopologyFlyback- DCMLinear RegulatorLinear RegulatorFlyback- DCM

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV700-Q1  Automotive 200mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Power management  Sample & Buy Not Available
TLV70018-Q1  Automotive 300mA Low-Iq Low-Dropout (LDO) Regulator  Power management  Sample & Buy Not Available
UCC28722  Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV700-Q1 Download
TLV70018-Q1 Download -
UCC28722 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 611 10 Apr 2015
Design files (4)
Title Type Size (KB) Date
ZIP 351 10 Apr 2015
PDF 490 10 Apr 2015
PDF 24 10 Apr 2015
PDF 181 10 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles