PMP10117

High Voltage Synchronous Buck, 5V/9A out of 48V Telecom Input Reference Design

PMP10117

Design files

Overview

This reference design delivers 5.1V with 9A output current out of 48V. It could be also used for 48V automotive bus voltage.

Features
  • Suitable for telecom
  • Small footprint (power stage: 24mm X 44mm)
  • Added input filter to attenuate reflected ripple
  • Excellent load regulation
Output voltage options PMP10117.1
Vin (Min) (V) 46
Vin (Max) (V) 50
Vout (Nom) (V) 5.1
Iout (Max) (A) 9
Output Power (W) 45.9
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Communications equipment
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAP4.PDF (570 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRH68.PDF (143 K)

Detailed schematic diagram for design layout and components

TIDRH69.PDF (100 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH71.ZIP (315 K)

Files used for 3D models or 2D drawings of IC components

TIDCAZ2.ZIP (34 K)

Design file that contains information on physical board layer of design PCB

TIDRH70.PDF (551 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS401704.5 V to 60 V Wide-Input Synchronous PWM Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD18531Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP10117 Test Results Sep. 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos