Offline AC/DC 77W Quasi-Resonant Flyback Converter Reference Design PMP10121 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10121 reference design uses the UCC28600 quasi-resonant flyback controller to generate 22V @ 3.5A from an AC input. This flyback converter is not isolated and no optocoupler is needed for regulation.

Features
  • Quasi-Resonant Flyback Topology
  • Four Point Average Efficiency  = 90.3% (Vin=230VAC)
  • 10% Load Efficiency = 89% (Vin=230VAC)
  • No Need For an Optocoupler
  • This reference design was built and tested and the test report is included

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10121.1
(Output Voltage 1)
Vin (Min) (V)165
Vin (Max) (V)275
Vout (Nom) (V)22
Iout (Max) (A)3.5
Output Power (W)77
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMV431A  Low-Voltage (1.24V) Adjustable Precision Shunt Regulators  Voltage references  Sample & Buy Not Available
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMV431A Download Download
Download Download
Download
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1409 31 Jul 2015
Design files (3)
Title Type Size (KB) Date
ZIP 383 31 Jul 2015
PDF 136 31 Jul 2015
PDF 311 31 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles