PSR Flyback using UCC28630 for Universal 85VAC-265VAC Input with 12V/75W Rated Output Ref. Design PMP10335 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design uses the PSR controller UCC28630 that is capable of operating in both CCM and DCM. With the help of X-cap discharge function of UCC28630, the safety discharge resistor can be elimiated. Full load efficiency is 83.5% at 120VAC/60Hz input and 86% at 230VAC/50Hz input.

Features
  • Universal AC input: 85VAC-264VAC
  • CCM/DCM PSR controller UCC28630
  • 12V/75W rated output
  • No need for additional safety discharge circuits
  • Full load efficiency is 83.5% at 120VAC/60Hz input and 86% at 230VAC/50Hz input

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10335.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A)6.5
Output Power (W)78
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28630  High Power Flyback Controller with Primary-Side Regulation and Peak Power Mode  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28630 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 829 05 Jan 2015
Design files (5)
Title Type Size (KB) Date
ZIP 206 05 Jan 2015
PDF 260 05 Jan 2015
PDF 94 05 Jan 2015
PDF 119 05 Jan 2015
PDF 136 05 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles