MOSFET Integrated PSR Flyback Reference Design for Universal AC Input and 5V/1.4A Output PMP10467 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP10467 reference design uses the UCC28911 primary-side regulated flyback controller with integrated MOSFET to generate a 5V/1.4A output from an univeral AC input with safety isolation rated transformer on a single layer board. About 50degC temperature rise on UCC28911 is observed at full load. It is notable that the power consumption at no load is less than 40mW.

Features
  • Universal AC input with 5V/1.4A output
  • Less than 40mW no load power consumption
  • MOSFET integrated PSR controller on a single layer board
  • About 50oC temperature rise on the controller at full load
  • Test report is available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP10467.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)1.4
Output Power (W)7
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28911  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28911 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1106 21 Dec 2015
Design files (5)
Title Type Size (KB) Date
ZIP 383 21 Dec 2015
PDF 288 21 Dec 2015
PDF 52 21 Dec 2015
PDF 225 21 Dec 2015
PDF 132 21 Dec 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles